| Items |
ESAS T-1 3/16 End Covers |
ESAS T-1 1/4 End Covers |
ESAS T-1 3/8 End Covers |
ESAS T-35MM End Covers |
ESAS T-1 7/16 End Covers |
|||||
| Type | N/A Open | |||||||||
| Shaft Size | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 3/8 in | N/A 35 mm | N/A 1 7/16 in | |||||
| Alternative Part Name | N/A ESAST-1 3/16 | N/A ESAST-1 1/4 | N/A ESAST-1 3/8 | N/A ESAST-35MM | N/A ESAST-1 7/16 | |||||
| Cover Diameter | N/A 2.94 in74.7 mm | N/A 2.94 in74.7 mm | N/A 3.53 in89.7 mm | N/A 3.53 in89.7 mm | N/A 3.53 in89.7 mm | |||||
| Flange Diameter | N/A 3.36 in85.3 mm | N/A 3.36 in85.3 mm | N/A 3.96 in100.6 mm | N/A 3.96 in100.6 mm | N/A 3.96 in100.6 mm | |||||
| Overall Width | N/A 1.36 in34.5 mm | |||||||||
| Number of Bolts | N/A 4 | |||||||||
|
|
||||||||||