| Items |
68514463200 One-Piece Split Shaft Collars - Imperial |
68514463201 One-Piece Split Shaft Collars - Imperial |
68514463202 One-Piece Split Shaft Collars - Imperial |
68514463203 One-Piece Split Shaft Collars - Imperial |
68514463204 One-Piece Split Shaft Collars - Imperial |
|||||
| Description | N/A SC1-2-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A SC1-3-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A SC1-4-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A SC1-5-SHAFT COLLAR-SPLIT 1PC BLK OX | N/A SC1-6-SHAFT COLLAR-SPLIT 1PC BLK OX | |||||
| Outside Diameter | N/A 11/16 in | N/A 11/16 in | N/A 11/16 in | N/A 11/16 in | N/A 7/8 in | |||||
| Inside Diameter | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 5/16 in | N/A 3/8 in | |||||
| Dimension W | N/A 5/16 in | N/A 5/16 in | N/A 5/16 in | N/A 5/16 in | N/A 3/8 in | |||||
| Type | N/A Shaft Collars | |||||||||
| Material | N/A 12L14 Mild Steel | |||||||||
| Collar Finish | N/A Black Oxide | |||||||||
| Weight | N/A 0.01 lb | N/A 0.01 lb | N/A 0.01 lb | N/A 0.02 lb | N/A 0.03 lb | |||||
| Screw Size | N/A 4-40 | N/A 4-40 | N/A 4-40 | N/A 4-40 | N/A 6-32 | |||||
| Screw Type | N/A Socket Cup Point Set Screws | |||||||||
| Style | N/A One-Piece | |||||||||
| Application | N/A For fully engage the shaft without marring or causing other shaft damage. | |||||||||
| Shaft Collar Size | N/A SC1-2 | N/A SC1-3 | N/A SC1-4 | N/A SC1-5 | N/A SC1-6 | |||||
| Clamp Screw Thread Size (Dimension T) | N/A 4-40 x 3/8 | N/A 4-40 x 3/8 | N/A 4-40 x 3/8 | N/A 4-40 x 3/8 | N/A 6-32 x 3/8 | |||||
| Cubic inches | N/A 0.14771 in³ | N/A 0.14771 in³ | N/A 0.14771 in³ | N/A 0.14771 in³ | N/A 0.28711 in³ | |||||
| UPC Number | N/A 63200 | N/A 63201 | N/A 63202 | N/A 63203 | N/A 63204 | |||||
|
|
||||||||||