| Items |
QAFL08A035S Single Concentric Flange Block |
QAF08A035S Single Concentric Flange Block |
QAFX08A035S Single Concentric Flange Block |
QAFMD08A035S Single Concentric Flange Block |
QAFL08A107S Single Concentric Flange Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22210 | N/A 22208 | N/A 22208 | N/A 22210 | |||||
| Shaft Size | N/A 35 mm | N/A 35 mm | N/A 35 mm | N/A 35 mm | N/A 1 7/16 in | |||||
| Shaft Size Type | N/A Metric | N/A Metric | N/A Metric | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QAFL08A035SB QAFL08A035SC QAFL08A035SEB QAFL08A035SEC QAFL08A035SEM QAFL08A035SEN QAFL08A035SEO QAFL08A035SET QAFL08A035SM QAFL08A035SN QAFL08A035SO QAFL08A035ST | N/A QAF08A035SB QAF08A035SC QAF08A035SEB QAF08A035SEC QAF08A035SEM QAF08A035SEN QAF08A035SEO QAF08A035SET QAF08A035SM QAF08A035SN QAF08A035SO QAF08A035ST | N/A QAFX08A035SB QAFX08A035SC QAFX08A035SEB QAFX08A035SEC QAFX08A035SEM QAFX08A035SEN QAFX08A035SEO QAFX08A035SET QAFX08A035SM QAFX08A035SN QAFX08A035SO QAFX08A035ST | N/A | N/A QAFL08A107SB QAFL08A107SC QAFL08A107SEB QAFL08A107SEC QAFL08A107SEM QAFL08A107SEN QAFL08A107SEO QAFL08A107SET QAFL08A107SM QAFL08A107SN QAFL08A107SO QAFL08A107ST | |||||
| Dimension BC | N/A 5 in127 mm | N/A 4.95 in125.7 mm | N/A 5.26 in133.6 mm | N/A 5.66 in143.8 mm | N/A 5 in127 mm | |||||
| Dimension C | N/A 2.38 in60.5 mm | |||||||||
| Dimension D | N/A 3.69 in93.7 mm | N/A 3.69 in93.7 mm | N/A 3.69 in93.7 mm | N/A 4.25 in108 mm | N/A 3.69 in93.7 mm | |||||
| Dimension E | N/A 3.54 in89.9 mm | N/A 3.5 in88.9 mm | N/A 3.72 in94.5 mm | N/A 4 in101.6 mm | N/A 3.54 in89.9 mm | |||||
| Dimension F | N/A 4.63 in117.6 mm | N/A 4.63 in117.6 mm | N/A 4.63 in117.5 mm | N/A 5.13 in130.3 mm | N/A 4.63 in117.6 mm | |||||
| Dimension H | N/A 0.88 in22.4 mm | |||||||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | |||||||||
| Dimension KA | N/A 1 in25.4 mm | |||||||||
| Dimension L Exp | N/A 2.95 in74.9 mm | N/A 2.95 in74.9 mm | N/A 2.8 in71.1 mm | N/A 2.95 in74.9 mm | N/A 2.95 in74.9 mm | |||||
| Dimension L Fix | N/A 2.87 in72.9 mm | N/A 2.87 in72.9 mm | N/A 2.75 in69.8 mm | N/A 2.87 in72.9 mm | N/A 2.87 in72.9 mm | |||||
| Dimension M | N/A 1.75 in44.5 mm | |||||||||
| Dimension RA | N/A 0.12 in3 mm | |||||||||
| Dimension SA | N/A 2.75 in69.9 mm | |||||||||
| C0 - Static Load | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 22400 lbf99700 N | N/A 22400 lbf99700 N | N/A 26600 lbf118000 N | |||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 23400 lbf104000 N | N/A 23400 lbf104000 N | N/A 26300 lbf117000 N | |||||
| Locking Style | N/A Single Concentric | |||||||||
| Housing Construction | N/A Four-Bolt Square Flange | |||||||||
| Weight | N/A 4.5 Kg10 lb | N/A 4.5 Kg10 lb | N/A 3.1 Kg6.84 lb | N/A 4.5 Kg10 lb | N/A 4.5 Kg10 lb | |||||
| UPC Code | N/A 0883450039406 0883450039413 0883450039437 0883450039444 0883450039451 0883450039468 0883450039475 0883450039482 0883450191302 0883450191463 0883450268660 0883450268820 | N/A 0883450037808 0883450037815 0883450037839 0883450037846 0883450037853 0883450037860 0883450037877 0883450037884 0883450190640 0883450190800 0883450268004 0883450268165 | N/A 883450402378 883450402385 883450402392 883450402408 883450402415 883450402422 883450402439 883450402446 883450402453 883450402460 883450402477 883450402484 | N/A | N/A 0883450039406 0883450039413 0883450039437 0883450039444 0883450039451 0883450039468 0883450039475 0883450039482 0883450191302 0883450191463 0883450268660 0883450268820 | |||||
| e - Geometry Factor | N/A 0.25 | N/A 0.25 | N/A 0.25 | N/A 0.29 | N/A 0.25 | |||||
| Y1 - Geometry Factor | N/A 2.71 | N/A 2.71 | N/A 2.71 | N/A 2.35 | N/A 2.71 | |||||
| Y2 - Geometry Factor | N/A 4.04 | N/A 4.04 | N/A 4.04 | N/A 3.5 | N/A 4.04 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2700 rpm | N/A 2700 rpm | N/A 2400 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 4200 rpm | N/A 4500 rpm | N/A 4500 rpm | N/A 4200 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1950 rpm | N/A 1950 rpm | N/A 1800 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2700 rpm | N/A 2700 rpm | N/A 2400 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3550 rpm | N/A 4000 rpm | N/A 4000 rpm | N/A 3550 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1950 rpm | N/A 1950 rpm | N/A 1800 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | N/A 0.0015 in0.038 mm | N/A 0.001 in0.025 mm | N/A 0.001 in0.025 mm | N/A 0.0015 in0.038 mm | |||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | N/A 0.0016 | N/A 0.0016 | N/A 0.0012 | N/A 0.0016 | |||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | N/A 0.0026 | N/A 0.0026 | N/A 0.0018 | N/A 0.0026 | |||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | N/A 0.0016 in0.040 mm | N/A 0.0016 in0.040 mm | N/A 0.0012 in0.03 mm | N/A 0.0016 in0.040 mm | |||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | N/A 0.0026 in0.065 mm | N/A 0.0026 in0.065 mm | N/A 0.0018 in0.045 mm | N/A 0.0026 in0.065 mm | |||||
|
|
||||||||||