Print Back
Timken-Mounted-Bearing-Single-Concentric-Hanger-Block
Unit of Measure
Items Timken-Mounted-Bearing-Single-Concentric-Hanger-Block
QAMH15A211S
Single Concentric Hanger Block
Timken-Mounted-Bearing-Single-Concentric-Hanger-Block
QAMH15A212S
Single Concentric Hanger Block
Timken-Mounted-Bearing-Single-Concentric-Hanger-Block
QAMH15A070S
Single Concentric Hanger Block
Timken-Mounted-Bearing-Single-Concentric-Hanger-Block
QAMH15A215S
Single Concentric Hanger Block
Timken-Mounted-Bearing-Single-Concentric-Hanger-Block
QAMH15A075S
Single Concentric Hanger Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22215
Shaft Size N/A 2 11/16 in N/A 2 3/4 in N/A 70 mm N/A 2 15/16 in N/A 75 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Imperial N/A Metric
Full Timken Part Number N/A QAMH15A211SB QAMH15A211SC QAMH15A211SEB QAMH15A211SEC QAMH15A211SEM QAMH15A211SEN QAMH15A211SEO QAMH15A211SET QAMH15A211SM QAMH15A211SN QAMH15A211SO QAMH15A211ST N/A QAMH15A212SB QAMH15A212SC QAMH15A212SEB QAMH15A212SEC QAMH15A212SEM QAMH15A212SEN QAMH15A212SEO QAMH15A212SET QAMH15A212SM QAMH15A212SN QAMH15A212SO QAMH15A212ST N/A QAMH15A070SB QAMH15A070SC QAMH15A070SEB QAMH15A070SEC QAMH15A070SEM QAMH15A070SEN QAMH15A070SEO QAMH15A070SET QAMH15A070SM QAMH15A070SN QAMH15A070SO QAMH15A070ST N/A QAMH15A215SB QAMH15A215SC QAMH15A215SEB QAMH15A215SEC QAMH15A215SEM QAMH15A215SEN QAMH15A215SEO QAMH15A215SET QAMH15A215SM QAMH15A215SN QAMH15A215SNHT QAMH15A215SO QAMH15A215ST QAMH15A215STHT N/A QAMH15A075SB QAMH15A075SC QAMH15A075SEB QAMH15A075SEC QAMH15A075SEM QAMH15A075SEN QAMH15A075SEO QAMH15A075SET QAMH15A075SM QAMH15A075SN QAMH15A075SO QAMH15A075ST
Dimension A N/A 5.19 in131.8 mm
Dimension B N/A 8.38 in212.9 mm
Dimension C N/A 4.29 in109 mm
Dimension D N/A 6.38 in162.1 mm
Dimension E N/A 2.0 in50.8 mm
Dimension F N/A 2 in50.8 mm
Dimension G N/A 2.75 in69.9 mm
Dimension KA N/A 1.25 in31.8 mm
Dimension L N/A 3.62 in91.9 mm
Dimension M N/A 2.37 in60.2 mm
Dimension RA N/A 0 in0 mm
Dimension SA N/A 3.62 in91.9 mm
Thread Size J N/A 1-8UNC
C0 - Static Load N/A 54100 lbf240000 N
C - Dynamic Load (Basic) N/A 49900 lbf222000 N
Locking Style N/A Single Concentric
Housing Construction N/A
Weight N/A 22 lb10 Kg
UPC Code N/A 0883450414999 0883450415002 0883450415019 0883450415026 0883450415033 0883450415040 0883450415057 0883450415064 0883450415071 0883450415088 0883450415095 0883450415101 N/A 0883450415118 0883450415125 0883450415132 0883450415149 0883450415156 0883450415163 0883450415170 0883450415187 0883450415194 0883450415200 0883450415217 0883450415224 N/A 0883450414753 0883450414760 0883450414777 0883450414784 0883450414791 0883450414807 0883450414814 0883450414821 0883450414838 0883450414845 0883450414852 0883450414869 N/A 0883450415231 0883450415248 0883450415255 0883450415262 0883450415279 0883450415286 0883450415293 0883450415309 0883450415316 0883450415323 0883450415330 0883450415347 0883450472524 0883450491860 N/A 0883450414876 0883450414883 0883450414890 0883450414906 0883450414913 0883450414920 0883450414937 0883450414944 0883450414951 0883450414968 0883450414975 0883450414982
e - Geometry Factor N/A 0.22
Y1 - Geometry Factor N/A 3.14
Y2 - Geometry Factor N/A 4.67
Oil Lubrication - M/N Seal N/A 1600 rpm
Oil Lubrication - T Seal N/A 2900 rpm
Oil Lubrication - B/C/O Seal N/A 1300 rpm
Grease Lubrication - M/N Seal N/A 1600 rpm
Grease Lubrication - T Seal N/A 2400 rpm
Grease Lubrication - B/C/O Seal N/A 1300 rpm
Float N/A 0.083 in2.108 mm
Shaft Tolerance N/A 0.002 in0.051 mm
Eng Internal Radial Clearance - Min N/A 0.0020
Eng Internal Radial Clearance - Max N/A 0.0031
Pre Install Clearance Min N/A 0.0020 in0.050 mm
Pre Install Clearance Max N/A 0.0031 in0.080 mm