Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-Concentric-Piloted-Flange-Cartridge
Unit of Measure
Items Timken-Mounted-Bearing-Single-Concentric-Piloted-Flange-Cartridge
QAC08A035S
Single Concentric Piloted Flange Cartridge
Timken-Mounted-Bearing-Single-Concentric-Piloted-Flange-Cartridge
QACW08A035S
Single Concentric Piloted Flange Cartridge
Timken-Mounted-Bearing-Single-Concentric-Piloted-Flange-Cartridge
QACMD08A035S
Single Concentric Piloted Flange Cartridge
Timken-Mounted-Bearing-Single-Concentric-Piloted-Flange-Cartridge
QAC08A107S
Single Concentric Piloted Flange Cartridge
Timken-Mounted-Bearing-Single-Concentric-Piloted-Flange-Cartridge
QACW08A107S
Single Concentric Piloted Flange Cartridge
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22208
Shaft Size N/A 35 mm N/A 35 mm N/A 35 mm N/A 1 7/16 in N/A 1 7/16 in
Shaft Size Type N/A Metric N/A Metric N/A Metric N/A Imperial N/A Imperial
Full Timken Part Number N/A QAC08A035SB QAC08A035SC QAC08A035SEB QAC08A035SEC QAC08A035SEM QAC08A035SEN QAC08A035SEO QAC08A035SET QAC08A035SM QAC08A035SN QAC08A035SO QAC08A035ST N/A QACW08A035SB QACW08A035SC QACW08A035SEB QACW08A035SEC QACW08A035SEM QACW08A035SEN QACW08A035SEO QACW08A035SET QACW08A035SM QACW08A035SN QACW08A035SO QACW08A035ST N/A N/A QAC08A107SB QAC08A107SC QAC08A107SEB QAC08A107SEC QAC08A107SEM QAC08A107SEN QAC08A107SEO QAC08A107SET QAC08A107SM QAC08A107SN QAC08A107SO QAC08A107ST N/A QACW08A107SB QACW08A107SC QACW08A107SEB QACW08A107SEC QACW08A107SEM QACW08A107SEN QACW08A107SEO QACW08A107SET QACW08A107SM QACW08A107SN QACW08A107SO QACW08A107ST
Dimension BC N/A 4.38 in111.3 mm
Dimension B Exp N/A 2.04 in51.8 mm N/A 1.58 in40.1 mm N/A 2.04 in51.8 mm N/A 2.04 in51.8 mm N/A 1.58 in40.1 mm
Dimension B Fix N/A 1.96 in49.8 mm N/A 1.53 in38.9 mm N/A 1.96 in49.8 mm N/A 1.96 in49.8 mm N/A 1.53 in38.9 mm
Dimension C N/A 2.38 in60.5 mm
Dimension D N/A 3.63 in92.2 mm
Dimension E N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm N/A 3.09 in78.6 mm N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm
Dimension F N/A 5.25 in133.4 mm
Dimension G N/A 3.63 in92.1 mm
Dimension H N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.3 in12.7 mm N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm
Dimension J (Bolt Size) N/A 0.438 in10 mm
Dimension KA N/A 1 in25.4 mm
Dimension L Exp N/A 2.98 in75.7 mm N/A 2.95 in74.9 mm N/A 1.73 in75.7 mm N/A 2.98 in75.7 mm N/A 2.95 in74.9 mm
Dimension L Fix N/A 2.9 in73.7 mm N/A 2.9 in73.7 mm N/A 2.7 in73.7 mm N/A 2.9 in73.7 mm N/A 2.9 in73.7 mm
Dimension M N/A 1.75 in44.5 mm
Dimension N N/A 0.94 in23.9 mm N/A 1.38 in35.1 mm N/A 0.92 in23.9 mm N/A 0.94 in23.9 mm N/A 1.38 in35.1 mm
Dimension RA N/A 0.15 in3.8 mm N/A 0.15 in3.8 mm N/A 0.14 in4.06 mm N/A 0.15 in3.8 mm N/A 0.15 in3.8 mm
Dimension SA N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 2.73 in69.9 mm N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm
C0 - Static Load N/A 22400 lbf99700 N
C - Dynamic Load (Basic) N/A 23400 lbf104000 N
Locking Style N/A Single Concentric
Housing Construction N/A Piloted Flange Cartridge
Weight N/A 8 lb3.6 Kg N/A 8 lb3.6 Kg N/A 6 lb3.6 Kg N/A 8 lb3.6 Kg N/A 8 lb3.6 Kg
UPC Code N/A 883450400930 883450400947 883450400954 883450400961 883450400978 883450400985 883450400992 883450401005 883450401012 883450401029 883450401036 883450401043 N/A 883450401296 883450401302 883450401319 883450401326 883450401333 883450401340 883450401357 883450401364 883450401371 883450401388 883450401395 883450401401 N/A N/A 883450401050 883450401067 883450401074 883450401081 883450401098 883450401104 883450401111 883450401128 883450401135 883450401142 883450401159 883450401166 N/A 883450401418 883450401425 883450401432 883450401449 883450401456 883450401463 883450401470 883450401487 883450401494 883450401500 883450401517 883450401524
e - Geometry Factor N/A 0.27
Y1 - Geometry Factor N/A 2.47
Y2 - Geometry Factor N/A 3.67
Oil Lubrication - M/N Seal N/A 2700 rpm
Oil Lubrication - T Seal N/A 4500 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm
Grease Lubrication - T Seal N/A 4000 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.001 in0.025 mm
Eng Internal Radial Clearance - Min N/A 0.0012
Eng Internal Radial Clearance - Max N/A 0.0018
Pre Install Clearance Min N/A 0.0012 in0.03 mm
Pre Install Clearance Max N/A 0.0018 in0.045 mm