Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-Concentric-Round-Flange-Block
Unit of Measure
Items Timken-Mounted-Bearing-Single-Concentric-Round-Flange-Block
QAFY08A035S
Single Concentric Round Flange Block
Timken-Mounted-Bearing-Single-Concentric-Round-Flange-Block
QAFY08A107S
Single Concentric Round Flange Block
Timken-Mounted-Bearing-Single-Concentric-Round-Flange-Block
QAFY08A108S
Single Concentric Round Flange Block
Timken-Mounted-Bearing-Single-Concentric-Round-Flange-Block
QAFY09A040S
Single Concentric Round Flange Block
Timken-Mounted-Bearing-Single-Concentric-Round-Flange-Block
QAFY09A111S
Single Concentric Round Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22208 N/A 22208 N/A 22208 N/A 22209 N/A 22209
Shaft Size N/A 35 mm N/A 1 7/16 in N/A 1 1/2 in N/A 40 mm N/A 1 11/16 in
Shaft Size Type N/A Metric N/A Imperial N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QAFY08A035SB QAFY08A035SC QAFY08A035SEB QAFY08A035SEC QAFY08A035SEM QAFY08A035SEN QAFY08A035SEO QAFY08A035SET QAFY08A035SM QAFY08A035SN QAFY08A035SO QAFY08A035ST N/A QAFY08A107SB QAFY08A107SC QAFY08A107SEB QAFY08A107SEC QAFY08A107SEM QAFY08A107SEN QAFY08A107SEO QAFY08A107SET QAFY08A107SM QAFY08A107SN QAFY08A107SO QAFY08A107ST N/A QAFY08A108SB QAFY08A108SC QAFY08A108SEB QAFY08A108SEC QAFY08A108SEM QAFY08A108SEN QAFY08A108SEO QAFY08A108SET QAFY08A108SM QAFY08A108SN QAFY08A108SO QAFY08A108ST N/A QAFY09A040SB QAFY09A040SC QAFY09A040SEB QAFY09A040SEC QAFY09A040SEM QAFY09A040SEN QAFY09A040SEO QAFY09A040SET QAFY09A040SM QAFY09A040SN QAFY09A040SO QAFY09A040ST N/A QAFY09A111SB QAFY09A111SC QAFY09A111SEB QAFY09A111SEC QAFY09A111SEM QAFY09A111SEN QAFY09A111SEO QAFY09A111SET QAFY09A111SM QAFY09A111SN QAFY09A111SO QAFY09A111ST
Dimension BC N/A 5 in127 mm N/A 5 in127 mm N/A 5 in127 mm N/A 5.5 in139.7 mm N/A 5.5 in139.7 mm
Dimension B Exp N/A
Dimension B Fix N/A
Dimension C N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm N/A 2.63 in66.8 mm N/A 2.63 in66.8 mm
Dimension D N/A 4.25 in108 mm N/A 4.25 in108 mm N/A 4.25 in108 mm N/A 4.13 in104.9 mm N/A 4.13 in104.9 mm
Dimension E N/A 4.33 in110 mm N/A 4.33 in110 mm N/A 4.33 in110 mm N/A 3.89 in98.8 mm N/A 3.89 in98.8 mm
Dimension F N/A 6.25 in158.8 mm N/A 6.25 in158.8 mm N/A 6.25 in158.8 mm N/A 6.7500 in171.5 mm N/A 6.7500 in171.5 mm
Dimension G N/A
Dimension H N/A 0.75 in19.1 mm N/A 0.81 in20.6 mm N/A 0.75 in19.1 mm N/A 0.75 in19.1 mm N/A 0.75 in19.1 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm
Dimension KA N/A 1 in25.4 mm
Dimension L Exp N/A 2.96 in75.2 mm N/A 2.96 in75.2 mm N/A 2.96 in75.2 mm N/A 3.08 in78.2 mm N/A 3.08 in78.2 mm
Dimension L Fix N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 3 in76.2 mm N/A 3 in76.2 mm
Dimension M N/A 1.75 in44.5 mm N/A 1.75 in44.5 mm N/A 1.75 in44.5 mm N/A 1.88 in47.8 mm N/A 1.88 in47.8 mm
Dimension N N/A 2.26 in57.4 mm N/A 2.26 in57.4 mm N/A 2.26 in57.4 mm N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm
Dimension RA N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm N/A 0.12 in3 mm N/A 0.12 in3 mm
Dimension SA N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm
C0 - Static Load N/A 22400 lbf99700 N N/A 22400 lbf99700 N N/A 22400 lbf99700 N N/A 24200 lbf108000 N N/A 24200 lbf108000 N
C - Dynamic Load (Basic) N/A 23400 lbf104000 N N/A 23400 lbf104000 N N/A 23400 lbf104000 N N/A 24500 lbf109000 N N/A 24500 lbf109000 N
Locking Style N/A Single Concentric
Housing Construction N/A Round Flange
Weight N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 11 lb5 Kg N/A 11 lb5 Kg
UPC Code N/A 883450402736 883450402743 883450402750 883450402767 883450402774 883450402781 883450402798 883450402804 883450402811 883450402828 883450402835 883450402842 N/A 883450402859 883450402866 883450402873 883450402880 883450402897 883450402903 883450402910 883450402927 883450402934 883450402941 883450402958 883450402965 N/A 883450402972 883450402989 883450402996 883450403009 883450403016 883450403023 883450403030 883450403047 883450403054 883450403061 883450403078 883450403085 N/A 883450961660 883450961677 883450961684 883450961691 883450961707 883450961714 883450961721 883450961738 883450961745 883450961752 883450961769 883450961776 N/A 883450961905 883450961912 883450961929 883450961936 883450961943 883450961950 883450961967 883450961974 883450961981 883450961998 883450962001 883450962018
e - Geometry Factor N/A 0.27 N/A 0.27 N/A 0.27 N/A 0.26 N/A 0.26
Y1 - Geometry Factor N/A 2.47 N/A 2.47 N/A 2.47 N/A 2.64 N/A 2.64
Y2 - Geometry Factor N/A 3.67 N/A 3.67 N/A 3.67 N/A 3.93 N/A 3.93
Oil Lubrication - M/N Seal N/A 2700 rpm
Oil Lubrication - T Seal N/A 4500 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm
Grease Lubrication - T Seal N/A 4000 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm
Float N/A 0.050 in1.270 mm
Shaft Tolerance N/A 0.0010 in0.025 mm N/A 0.0010 in0.025 mm N/A 0.0010 in0.025 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0012 N/A 0.0012 N/A 0.0012 N/A 0.0014 N/A 0.0014
Eng Internal Radial Clearance - Max N/A 0.0018 N/A 0.0018 N/A 0.0018 N/A 0.0022 N/A 0.0022
Pre Install Clearance Min N/A 0.0012 in0.030 mm N/A 0.0012 in0.030 mm N/A 0.0012 in0.030 mm N/A 0.0014 in0.035 mm N/A 0.0014 in0.035 mm
Pre Install Clearance Max N/A 0.0018 in0.045 mm N/A 0.0018 in0.045 mm N/A 0.0018 in0.045 mm N/A 0.0022 in0.055 mm N/A 0.0022 in0.055 mm