| Items |
QAFE08A035SS Single Concentric Stainless Flange Block |
QAFE08A107SS Single Concentric Stainless Flange Block |
QAFE08A108SS Single Concentric Stainless Flange Block |
QAFE09A040SS Single Concentric Stainless Flange Block |
QAFE09A111SS Single Concentric Stainless Flange Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22208 | N/A 22208 | N/A 22208 | N/A 22209 | N/A 22209 | |||||
| Shaft Size | N/A 35 mm | N/A 1 7/16 in | N/A 1 1/2 in | N/A 40 mm | N/A 1 11/16 in | |||||
| Shaft Size Type | N/A Metric | N/A Imperial | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QAFE08A035SBS QAFE08A035SCS QAFE08A035SEBS QAFE08A035SECS QAFE08A035SEMS QAFE08A035SENS QAFE08A035SEOS QAFE08A035SETS QAFE08A035SMS QAFE08A035SNS QAFE08A035SOS QAFE08A035STS | N/A QAFE08A107SBS QAFE08A107SCS QAFE08A107SEBS QAFE08A107SECS QAFE08A107SEMS QAFE08A107SENS QAFE08A107SEOS QAFE08A107SETS QAFE08A107SMS QAFE08A107SNS QAFE08A107SOS QAFE08A107STS | N/A QAFE08A108SBS QAFE08A108SCS QAFE08A108SEBS QAFE08A108SECS QAFE08A108SEMS QAFE08A108SENS QAFE08A108SEOS QAFE08A108SETS QAFE08A108SMS QAFE08A108SNS QAFE08A108SOS QAFE08A108STS | N/A QAFE09A040SBS QAFE09A040SCS QAFE09A040SEBS QAFE09A040SECS QAFE09A040SEMS QAFE09A040SENS QAFE09A040SEOS QAFE09A040SETS QAFE09A040SMS QAFE09A040SNS QAFE09A040SOS QAFE09A040STS | N/A QAFE09A111SBS QAFE09A111SCS QAFE09A111SEBS QAFE09A111SECS QAFE09A111SEMS QAFE09A111SENS QAFE09A111SEOS QAFE09A111SETS QAFE09A111SMS QAFE09A111SNS QAFE09A111SOS QAFE09A111STS | |||||
| Dimension BC | N/A 4.95 in125.7 mm | N/A 4.95 in125.7 mm | N/A 5.84 in148.3 mm | N/A 5.84 in148.3 mm | N/A 5.84 in148.3 mm | |||||
| Dimension C | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.63 in66.8 mm | N/A 2.63 in66.8 mm | |||||
| Dimension D | N/A 3.69 in93.7 mm | N/A 3.69 in93.7 mm | N/A 4.25 in108 mm | N/A 4.66 in118.4 mm | N/A 4.66 in118.4 mm | |||||
| Dimension E | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | N/A 4.13 in104.9 mm | N/A 4.13 in104.9 mm | N/A 4.13 in104.9 mm | |||||
| Dimension F | N/A 4.63 in117.6 mm | N/A 4.63 in117.6 mm | N/A 5.38 in136.7 mm | N/A 5.38 in136.7 mm | N/A 5.38 in136.7 mm | |||||
| Dimension H | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.19 in30.2 mm | N/A 1.19 in30.2 mm | N/A 1.19 in30.2 mm | |||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | |||||||||
| Dimension KA | N/A 1 in25.4 mm | |||||||||
| Dimension L Exp | N/A 3.65 in92.6 mm | N/A 3.65 in92.6 mm | N/A 3.65 in92.6 mm | N/A 3.88 in98.4 mm | N/A 3.88 in98.4 mm | |||||
| Dimension L Fix | N/A 3.56 in90.5 mm | N/A 3.56 in90.5 mm | N/A 3.56 in90.5 mm | N/A 3.79 in96.3 mm | N/A 3.79 in96.3 mm | |||||
| Dimension M | N/A 1.75 in44.5 mm | N/A 1.75 in44.5 mm | N/A 1.75 in44.5 mm | N/A 1.88 in47.8 mm | N/A 1.88 in47.8 mm | |||||
| Dimension RA | N/A 0.81 in20.7 mm | N/A 0.81 in20.7 mm | N/A 0.81 in20.7 mm | N/A 0.92 in23.3 mm | N/A 0.92 in23.3 mm | |||||
| Dimension SA | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | |||||
| C0 - Static Load | N/A 22400 lbf99700 N | N/A 22400 lbf99700 N | N/A 22400 lbf99700 N | N/A 24200 lbf108000 N | N/A 24200 lbf108000 N | |||||
| C - Dynamic Load (Basic) | N/A 23400 lbf104000 N | N/A 23400 lbf104000 N | N/A 23400 lbf104000 N | N/A 24500 lbf109000 N | N/A 24500 lbf109000 N | |||||
| Locking Style | N/A Single Concentric | |||||||||
| Housing Construction | N/A Flange Block | |||||||||
| Weight | N/A 6 lb2.8 Kg | N/A 6 lb2.8 Kg | N/A 10 lb4.5 Kg | N/A 11 lb5 Kg | N/A 11 lb5 Kg | |||||
| UPC Code | N/A | |||||||||
| e - Geometry Factor | N/A 0.27 | N/A 0.27 | N/A 0.27 | N/A 0.26 | N/A 0.26 | |||||
| Y1 - Geometry Factor | N/A 2.47 | N/A 2.47 | N/A 2.47 | N/A 2.64 | N/A 2.64 | |||||
| Y2 - Geometry Factor | N/A 3.67 | N/A 3.67 | N/A 3.67 | N/A 3.93 | N/A 3.93 | |||||
| Oil Lubrication - M/N Seal | N/A 0 rpm | N/A | N/A | N/A 0 rpm | N/A | |||||
| Oil Lubrication - T Seal | N/A 0 rpm | N/A | N/A | N/A 0 rpm | N/A | |||||
| Oil Lubrication - B/C/O Seal | N/A | |||||||||
| Grease Lubrication - M/N Seal | N/A | |||||||||
| Grease Lubrication - T Seal | N/A | |||||||||
| Grease Lubrication - B/C/O Seal | N/A | |||||||||
| Float | N/A | |||||||||
| Shaft Tolerance | N/A | |||||||||
| Eng Internal Radial Clearance - Min | N/A | |||||||||
| Eng Internal Radial Clearance - Max | N/A | |||||||||
| Pre Install Clearance Min | N/A | |||||||||
| Pre Install Clearance Max | N/A | |||||||||
|
|
||||||||||