| Items |
QAP08A035S - Stainless Single Concentric Stainless Two-Bolt Pillow Block |
QAP08A107S - Stainless Single Concentric Stainless Two-Bolt Pillow Block |
QAP08A108S - Stainless Single Concentric Stainless Two-Bolt Pillow Block |
QAP09A040S - Stainless Single Concentric Stainless Two-Bolt Pillow Block |
QAP09A111S - Stainless Single Concentric Stainless Two-Bolt Pillow Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22208 | N/A 22208 | N/A 22208 | N/A 22209 | N/A 22209 | |||||
| Shaft Size | N/A 35 mm | N/A 1 7/16 in | N/A 1 1/2 in | N/A 40 mm | N/A 1 11/16 in | |||||
| Shaft Size Type | N/A Metric | N/A Imperial | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QAP08A035SBSS QAP08A035SCSS QAP08A035SEBSS QAP08A035SECSS QAP08A035SEMSS QAP08A035SENSS QAP08A035SEOSS QAP08A035SETSS QAP08A035SMSS QAP08A035SNSS QAP08A035SOSS QAP08A035STSS | N/A QAP08A107SBSS QAP08A107SCSS QAP08A107SEBSS QAP08A107SECSS QAP08A107SEMSS QAP08A107SENSS QAP08A107SEOSS QAP08A107SETSS QAP08A107SMSS QAP08A107SNSS QAP08A107SOSS QAP08A107STSS | N/A QAP08A108SBSS QAP08A108SCSS QAP08A108SEBSS QAP08A108SECSS QAP08A108SEMSS QAP08A108SENSS QAP08A108SEOSS QAP08A108SETSS QAP08A108SMSS QAP08A108SNSS QAP08A108SOSS QAP08A108STSS | N/A QAP09A040SBSS QAP09A040SCSS QAP09A040SEBSS QAP09A040SECSS QAP09A040SEMSS QAP09A040SENSS QAP09A040SEOSS QAP09A040SETSS QAP09A040SMSS QAP09A040SNSS QAP09A040SOSS QAP09A040STSS | N/A QAP09A111SBSS QAP09A111SCSS QAP09A111SEBSS QAP09A111SECSS QAP09A111SEMSS QAP09A111SENSS QAP09A111SEOSS QAP09A111SETSS QAP09A111SMSS QAP09A111SNSS QAP09A111SOSS QAP09A111STSS | |||||
| Dimension A | N/A 1.88 in47.8 mm | N/A 1.88 in47.8 mm | N/A 2.13 in54.1 mm | N/A 2.25 in57.2 mm | N/A 2.13 in54.1 mm | |||||
| Dimension B | N/A 3.73 in94.7 mm | N/A 3.73 in94.7 mm | N/A 3.98 in101.1 mm | N/A 4.25 in108 mm | N/A 4.13 in104.9 mm | |||||
| Dimension C | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.63 in66.8 mm | N/A 2.63 in66.8 mm | |||||
| Dimension D Min | N/A 4.69 in119.1 mm | N/A 4.69 in119.1 mm | N/A 4.69 in119.1 mm | N/A 6.25 in158.8 mm | N/A 5.7 in144.8 mm | |||||
| Dimension D Max | N/A 6 in152.4 mm | N/A 6 in152.4 mm | N/A 6.5 in165.1 mm | N/A 7.12 in180.8 mm | N/A 6.5 in165.1 mm | |||||
| Dimension F | N/A 6.88 in174.8 mm | N/A 6.88 in174.8 mm | N/A 7.88 in200.2 mm | N/A 8.88 in225.6 mm | N/A 7.88 in200.2 mm | |||||
| Dimension G | N/A 2.25 in57.2 mm | N/A 2.25 in57.2 mm | N/A 2.25 in57.2 mm | N/A 2.44 in62 mm | N/A 2.37 in60.2 mm | |||||
| Dimension H | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1.25 in31.8 mm | N/A 1.25 in31.8 mm | |||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | N/A 0.5 in12 mm | N/A 0.5 in12 mm | N/A 0.625 in16 mm | N/A 0.5 in12 mm | |||||
| Dimension M | N/A 1.75 in44.5 mm | N/A 1.75 in44.5 mm | N/A 1.75 in44.5 mm | N/A 1.88 in47.8 mm | N/A 1.88 in47.8 mm | |||||
| Dimension RA | N/A 0.13 in3.3 mm | N/A 0.13 in3.3 mm | N/A 0.13 in3.3 mm | N/A 0.22 in5.6 mm | N/A 0.19 in4.8 mm | |||||
| Dimension SA | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | |||||
| Static Load Rating | N/A 22400 lbf99700 N | N/A 22400 lbf99700 N | N/A 22400 lbf99700 N | N/A 24200 lbf108000 N | N/A 24200 lbf108000 N | |||||
| Dynamic Load Rating | N/A 23400 lbf104000 N | N/A 23400 lbf104000 N | N/A 23400 lbf104000 N | N/A 24500 lbf109000 N | N/A 24500 lbf109000 N | |||||
| Locking Style | N/A Single Concentric | |||||||||
| Housing Construction | N/A Two-Bolt Pillow Block | |||||||||
| Weight | N/A 9.00 lb4.1 Kg | N/A 9.00 lb4.1 Kg | N/A 9.00 lb4.1 Kg | N/A 10 lb4.5 Kg | N/A 10 lb4.5 Kg | |||||
| UPC Code | N/A 883450700047 883450700054 883450700061 883450700078 883450700085 883450700092 883450700108 883450700115 883450700122 883450700139 883450700146 883450700153 | N/A 883450700160 883450700177 883450700184 883450700191 883450700207 883450700214 883450700221 883450700238 883450700245 883450700252 883450700269 883450700276 | N/A 883450700283 883450700290 883450700306 883450700313 883450700320 883450700337 883450700344 883450700351 883450700368 883450700375 883450700382 883450700399 | N/A 883450700528 883450700535 883450700542 883450700559 883450700566 883450700573 883450700580 883450700597 883450700603 883450700610 883450700627 883450700634 | N/A 883450700405 883450700412 883450700429 883450700436 883450700443 883450700450 883450700467 883450700474 883450700481 883450700498 883450700504 883450700511 | |||||
| e - Geometry Factor | N/A 0.27 | N/A 0.27 | N/A 0.27 | N/A 0.26 | N/A 0.26 | |||||
| Y1 - Geometry Factor | N/A 2.47 | N/A 2.47 | N/A 2.47 | N/A 2.64 | N/A 2.64 | |||||
| Y2 - Geometry Factor | N/A 3.67 | N/A 3.67 | N/A 3.67 | N/A 3.93 | N/A 3.93 | |||||
| Oil Lubrication - M/N Seal | N/A 2700 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 4500 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1950 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2700 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 4000 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1950 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.001 in0.025 mm | N/A 0.001 in0.025 mm | N/A 0.001 in0.025 mm | N/A 0.0015 in0.038 mm | N/A 0.0015 in0.038 mm | |||||
| Eng Internal Radial Clearance - Min | N/A 0.0012 | N/A 0.0012 | N/A 0.0012 | N/A 0.0014 | N/A 0.0014 | |||||
| Eng Internal Radial Clearance - Max | N/A 0.0018 | N/A 0.0018 | N/A 0.0018 | N/A 0.0022 | N/A 0.0022 | |||||
| Pre Install Clearance Min | N/A 0.0012 in0.03 mm | N/A 0.0012 in0.03 mm | N/A 0.0012 in0.03 mm | N/A 0.0014 in0.035 mm | N/A 0.0014 in0.035 mm | |||||
| Pre Install Clearance Max | N/A 0.0018 in0.045 mm | N/A 0.0018 in0.045 mm | N/A 0.0018 in0.045 mm | N/A 0.0022 in0.055 mm | N/A 0.0022 in0.055 mm | |||||
|
|
||||||||||