Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-Concentric-Take-Up-Block
Unit of Measure
Items Timken-Mounted-Bearing-Single-Concentric-Take-Up-Block
QATU10A115S
Single Concentric Take-Up Block
Timken-Mounted-Bearing-Single-Concentric-Take-Up-Block
QATU10A050S
Single Concentric Take-Up Block
Timken-Mounted-Bearing-Single-Concentric-Take-Up-Block
QATU10A200S
Single Concentric Take-Up Block
Timken-Mounted-Bearing-Single-Concentric-Take-Up-Block
QATU11A055S
Single Concentric Take-Up Block
Timken-Mounted-Bearing-Single-Concentric-Take-Up-Block
QATU11A203S
Single Concentric Take-Up Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22210 N/A 22210 N/A 22210 N/A 22211 N/A 22211
Shaft Size N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 55 mm N/A 2 3/16 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QATU10A115SB QATU10A115SC QATU10A115SEB QATU10A115SEC QATU10A115SEM QATU10A115SEN QATU10A115SEO QATU10A115SET QATU10A115SM QATU10A115SN QATU10A115SO QATU10A115ST QATU10A115STHT QATU10A115STNG N/A QATU10A050SB QATU10A050SC QATU10A050SEB QATU10A050SEC QATU10A050SEM QATU10A050SEN QATU10A050SEO QATU10A050SET QATU10A050SM QATU10A050SN QATU10A050SO QATU10A050ST N/A QATU10A200SB QATU10A200SC QATU10A200SEB QATU10A200SEC QATU10A200SEM QATU10A200SEN QATU10A200SEO QATU10A200SET QATU10A200SM QATU10A200SN QATU10A200SO QATU10A200ST QATU10A200STNP N/A QATU11A055SB QATU11A055SC QATU11A055SEB QATU11A055SEC QATU11A055SEM QATU11A055SEN QATU11A055SEO QATU11A055SET QATU11A055SM QATU11A055SN QATU11A055SO QATU11A055ST N/A QATU11A203SB QATU11A203SC QATU11A203SEB QATU11A203SEC QATU11A203SEM QATU11A203SEN QATU11A203SEO QATU11A203SET QATU11A203SM QATU11A203SN QATU11A203SO QATU11A203ST
Dimension A1 N/A 2.13 in54.1 mm N/A 2.13 in54.1 mm N/A 2.13 in54.1 mm N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm
Dimension C N/A 0.75 in19.1 mm
Dimension D N/A 4-3/4 in120.7 mm N/A 4-3/4 in120.7 mm N/A 4-3/4 in120.7 mm N/A 5.25 in133.4 mm N/A 5.25 in133.4 mm
Dimension E N/A 4 in101.6 mm N/A 4 in101.6 mm N/A 4 in101.6 mm N/A 4.5 in114.3 mm N/A 4.5 in114.3 mm
Dimension F N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.13 in28.7 mm N/A 1.13 in28.7 mm
Dimension G N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.19 in30.2 mm N/A 1.19 in30.2 mm
Dimension J N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 3.5 in88.9 mm N/A 3.5 in88.9 mm
Dimension L N/A 6.04 in153.4 mm N/A 6.04 in153.4 mm N/A 6.04 in153.4 mm N/A 6.61 in167.9 mm N/A 6.61 in167.9 mm
Dimension KA N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1.13 in28.7 mm N/A 1.13 in28.7 mm
Dimension M N/A 1.87 in47.5 mm N/A 1.87 in47.5 mm N/A 1.87 in47.5 mm N/A 2 in50.8 mm N/A 2 in50.8 mm
Dimension N N/A 2.98 in75.7 mm N/A 2.98 in75.7 mm N/A 2.98 in75.7 mm N/A 3.22 in81.8 mm N/A 3.22 in81.8 mm
Dimension P N/A 3.5 in88.9 mm N/A 3.5 in88.9 mm N/A 3.5 in88.9 mm N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm
Dimension S N/A 0.69 in17.5 mm N/A 0.69 in17.5 mm N/A 0.69 in17.5 mm N/A 0.81 in20.6 mm N/A 0.81 in20.6 mm
C0 - Static Load N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N
C - Dynamic Load (Basic) N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N
Locking Style N/A Single Concentric
Housing Construction N/A Take-Up
Weight N/A 17 lb7.7 Kg N/A 17 lb7.7 Kg N/A 17 lb7.7 Kg N/A 21 lb9.5 Kg N/A 21 lb9.5 Kg
UPC Code N/A 0883450049702 0883450049719 0883450049733 0883450049740 0883450049757 0883450049764 0883450049771 0883450049788 0883450195157 0883450195317 0883450272322 0883450272490 0883450434027 0883450476171 N/A 0883450049603 0883450049610 0883450049634 0883450049641 0883450049658 0883450049665 0883450049672 0883450049689 0883450195171 0883450195331 0883450272346 0883450272513 N/A 0883450049801 0883450049818 0883450049832 0883450049849 0883450049856 0883450049863 0883450049870 0883450049887 0883450195164 0883450195324 0883450272339 0883450272506 0883450961028 N/A 0883450333849 0883450333856 0883450333863 0883450333870 0883450333887 0883450333894 0883450333900 0883450333917 0883450333924 0883450333931 0883450333948 0883450333955 N/A 0883450049900 0883450049917 0883450049931 0883450049948 0883450049955 0883450049962 0883450049979 0883450049986 0883450195188 0883450195348 0883450272353 0883450272520
e - Geometry Factor N/A 0.24 N/A 0.24 N/A 0.24 N/A 0.23 N/A 0.23
Y1 - Geometry Factor N/A 2.84 N/A 2.84 N/A 2.84 N/A 2.95 N/A 2.95
Y2 - Geometry Factor N/A 4.23 N/A 4.23 N/A 4.23 N/A 4.40 N/A 4.40
Oil Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm
Oil Lubrication - T Seal N/A 4200 rpm N/A 4200 rpm N/A 4200 rpm N/A 3800 rpm N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm N/A 1600 rpm
Grease Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm
Grease Lubrication - T Seal N/A 3550 rpm N/A 3550 rpm N/A 3550 rpm N/A 3200 rpm N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0016
Eng Internal Radial Clearance - Max N/A 0.0026
Pre Install Clearance Min N/A 0.0016 in0.040 mm
Pre Install Clearance Max N/A 0.0026 in0.065 mm