| Items |
QATP10A115S Single Concentric Top Pull Take-Up Block |
QATP10A050S Single Concentric Top Pull Take-Up Block |
QATP10A200S Single Concentric Top Pull Take-Up Block |
QATP11A055S Single Concentric Top Pull Take-Up Block |
QATP11A203S Single Concentric Top Pull Take-Up Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22210 | N/A 22210 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 1 15/16 in | N/A 50 mm | N/A 2 in | N/A 55 mm | N/A 2 3/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QATP10A115SB QATP10A115SC QATP10A115SEB QATP10A115SEC QATP10A115SEM QATP10A115SEN QATP10A115SEO QATP10A115SET QATP10A115SM QATP10A115SN QATP10A115SO QATP10A115ST QATP10A115STHT QATP10A115STNG | N/A QATP10A050SB QATP10A050SC QATP10A050SEB QATP10A050SEC QATP10A050SEM QATP10A050SEN QATP10A050SEO QATP10A050SET QATP10A050SM QATP10A050SN QATP10A050SO QATP10A050ST | N/A QATP10A200SB QATP10A200SC QATP10A200SEB QATP10A200SEC QATP10A200SEM QATP10A200SEN QATP10A200SEO QATP10A200SET QATP10A200SM QATP10A200SN QATP10A200SO QATP10A200ST QATP10A200STNP | N/A QATP11A055SB QATP11A055SC QATP11A055SEB QATP11A055SEC QATP11A055SEM QATP11A055SEN QATP11A055SEO QATP11A055SET QATP11A055SM QATP11A055SN QATP11A055SO QATP11A055ST | N/A QATP11A203SB QATP11A203SC QATP11A203SEB QATP11A203SEC QATP11A203SEM QATP11A203SEN QATP11A203SEO QATP11A203SET QATP11A203SM QATP11A203SN QATP11A203SO QATP11A203ST | |||||
| Dimension A1 | N/A 2.81 in71.4 mm | N/A 2.81 in71.4 mm | N/A 2.81 in71.4 mm | N/A 3.25 in82.6 mm | N/A 3.25 in82.6 mm | |||||
| Dimension B | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.87 in72.8 mm | N/A 2.87 in72.8 mm | |||||
| Dimension C | N/A 2.88 in73 mm | N/A 2.88 in73 mm | N/A 2.88 in73 mm | N/A 3.25 in82.6 mm | N/A 3.25 in82.6 mm | |||||
| Dimension D | N/A 6.44 in163.6 mm | N/A 6.44 in163.6 mm | N/A 6.44 in163.6 mm | N/A 7.63 in193.8 mm | N/A 7.63 in193.8 mm | |||||
| Dimension E | N/A 5.19 in131.8 mm | N/A 5.19 in131.8 mm | N/A 5.19 in131.8 mm | N/A 6-1/4 in158.8 mm | N/A 6-1/4 in158.8 mm | |||||
| Dimension F | N/A 1.66 in42.2 mm | N/A 1.66 in42.2 mm | N/A 1.66 in42.2 mm | N/A 1.94 in49.3 mm | N/A 1.94 in49.3 mm | |||||
| Dimension G | N/A 2.47 in62.7 mm | N/A 2.47 in62.7 mm | N/A 2.47 in62.7 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | |||||
| Dimension H | N/A 3.06 in77.8 mm | N/A 3.06 in77.8 mm | N/A 3.06 in77.8 mm | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | |||||
| Dimension J | N/A 1.65 in41.9 mm | N/A 1.65 in41.9 mm | N/A 1.65 in41.9 mm | N/A 1.75 in44.4 mm | N/A 1.75 in44.4 mm | |||||
| Dimension K | N/A 0.98 in25 mm | N/A 0.98 in25 mm | N/A 0.98 in25 mm | N/A 1.13 in28.7 mm | N/A 1.13 in28.7 mm | |||||
| Dimension L | N/A 6-1/2 in165.1 mm | N/A 6-1/2 in165.1 mm | N/A 6-1/2 in165.1 mm | N/A 7.5 in190.6 mm | N/A 7.5 in190.6 mm | |||||
| Dimension M | N/A 1.89 in48 mm | N/A 1.89 in48 mm | N/A 1.89 in48 mm | N/A 2 in50.8 mm | N/A 2 in50.8 mm | |||||
| Dimension N | N/A 3.12 in79.3 mm | N/A 3.12 in79.3 mm | N/A 3.12 in79.3 mm | N/A 3.49 in88.5 mm | N/A 3.49 in88.5 mm | |||||
| Dimension P | N/A 6 in152.4 mm | N/A 6 in152.4 mm | N/A 6 in152.4 mm | N/A 7 in177.8 mm | N/A 7 in177.8 mm | |||||
| Dimension Q | N/A 0.81 in20.6 mm | N/A 0.81 in20.6 mm | N/A 0.81 in20.6 mm | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | |||||
| Dimension RA | N/A 0.25 in6.3 mm | N/A 0.25 in6.3 mm | N/A 0.25 in6.3 mm | N/A 0.36 in9 mm | N/A 0.36 in9 mm | |||||
| Dimension S | N/A 0.88 in22.4 mm | N/A 0.88 in22.4 mm | N/A 0.88 in22.4 mm | N/A 1.12 in28.4 mm | N/A 1.12 in28.4 mm | |||||
| Dimension TA | N/A 2.87 in73 mm | N/A 2.87 in73 mm | N/A 2.87 in73 mm | N/A 3.13 in79.5 mm | N/A 3.13 in79.5 mm | |||||
| Dimension U | N/A 0.81 in20.6 mm | |||||||||
| C0 - Static Load | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Single Concentric | |||||||||
| Housing Construction | N/A Top Pull Take-Up | |||||||||
| UPC Code | N/A | |||||||||
| e - Geometry Factor | N/A 0.24 | N/A 0.24 | N/A 0.24 | N/A 0.23 | N/A 0.23 | |||||
| Y1 - Geometry Factor | N/A 2.84 | N/A 2.84 | N/A 2.84 | N/A 2.95 | N/A 2.95 | |||||
| Y2 - Geometry Factor | N/A 4.23 | N/A 4.23 | N/A 4.23 | N/A 4.40 | N/A 4.40 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 4200 rpm | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3550 rpm | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||