Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bolt-Pillow-Block
Unit of Measure
Items Timken-Mounted-Bearing-Single-V-Lock-Four-Bolt-Pillow-Block
QVPG11V115S
Single V-Lock Four-Bolt Pillow Block
Timken-Mounted-Bearing-Single-V-Lock-Four-Bolt-Pillow-Block
QVPH11V115S
Single V-Lock Four-Bolt Pillow Block
Timken-Mounted-Bearing-Single-V-Lock-Four-Bolt-Pillow-Block
QVPG11V050S
Single V-Lock Four-Bolt Pillow Block
Timken-Mounted-Bearing-Single-V-Lock-Four-Bolt-Pillow-Block
QVPH11V050S
Single V-Lock Four-Bolt Pillow Block
Timken-Mounted-Bearing-Single-V-Lock-Four-Bolt-Pillow-Block
QVPG11V200S
Single V-Lock Four-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211
Shaft Size N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm N/A 50 mm N/A 2 in
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Metric N/A Imperial
Full Timken Part Number N/A QVPG11V115SB QVPG11V115SC QVPG11V115SEB QVPG11V115SEC QVPG11V115SEM QVPG11V115SEN QVPG11V115SEO QVPG11V115SET QVPG11V115SM QVPG11V115SN QVPG11V115SO QVPG11V115ST N/A QVPH11V115SB QVPH11V115SC QVPH11V115SEB QVPH11V115SEC QVPH11V115SEM QVPH11V115SEN QVPH11V115SEO QVPH11V115SET QVPH11V115SM QVPH11V115SN QVPH11V115SO QVPH11V115ST N/A QVPG11V050SB QVPG11V050SC QVPG11V050SEB QVPG11V050SEC QVPG11V050SEM QVPG11V050SEN QVPG11V050SEO QVPG11V050SET QVPG11V050SM QVPG11V050SN QVPG11V050SO QVPG11V050ST N/A QVPH11V050SB QVPH11V050SC QVPH11V050SEB QVPH11V050SEC QVPH11V050SEM QVPH11V050SEN QVPH11V050SEO QVPH11V050SET QVPH11V050SM QVPH11V050SN QVPH11V050SO QVPH11V050ST N/A QVPG11V200SB QVPG11V200SC QVPG11V200SEB QVPG11V200SEC QVPG11V200SEM QVPG11V200SEN QVPG11V200SEO QVPG11V200SET QVPG11V200SM QVPG11V200SN QVPG11V200SO QVPG11V200ST
Dimension A N/A 2.75 in69.9 mm
Dimension B N/A 5.31 in134.9 mm
Dimension C N/A 2.99 in75.9 mm
Dimension D Min N/A 7.18 in182.4 mm
Dimension D Max N/A 8.56 in217.4 mm
Dimension E N/A 1.57 in39.9 mm
Dimension F N/A 9.88 in251 mm
Dimension G N/A 2.7 in68.6 mm
Dimension H N/A 1.25 in31.8 mm
Dimension J (Bolt Size) N/A 0.625 in16 mm
Dimension RV N/A 0.02 in0.5 mm
Dimension SV N/A 3.14 in79.8 mm
Static Load Rating N/A 31900 lbf142000 N
Dynamic Load Rating N/A 31400 lbf140000 N
Locking Style N/A Single V-Lock
Housing Construction N/A Four-Bolt Pillow Block
Weight N/A 19 lb8.6 Kg
UPC Code N/A 0883450147118 0883450147354 0883450152396 0883450152549 0883450174626 0883450174855 0883450183604 0883450183758 0883450263610 0883450264723 0883450282352 0883450282505 N/A 0883450148108 0883450148344 0883450152990 0883450153140 0883450175302 0883450175456 0883450185127 0883450185356 0883450277495 0883450278348 0883450282956 0883450283106 N/A 0883450147101 0883450147347 0883450152389 0883450152532 0883450174619 0883450174848 0883450183598 0883450183741 0883450263603 0883450264716 0883450282345 0883450282499 N/A 0883450148092 0883450148337 0883450152983 0883450153133 0883450175296 0883450175449 0883450185110 0883450185349 0883450277488 0883450278331 0883450282949 0883450283090 N/A 0883450147132 0883450147361 0883450152402 0883450152556 0883450174633 0883450174862 0883450183611 0883450183765 0883450263627 0883450264730 0883450282369 0883450282512
e - Geometry Factor N/A 0.23
Y1 - Geometry Factor N/A 2.95
Y2 - Geometry Factor N/A 4.40
Oil Lubrication - M/N Seal N/A 2200 rpm
Oil Lubrication - T Seal N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm
Grease Lubrication - T Seal N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm
Float N/A 0.050 in1.270 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.0030 in0.076 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm