Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
Unit of Measure
Items Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
QVFNL22V311S
Single V-Lock Flange Block
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
QVFNL22V312S
Single V-Lock Flange Block
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
QVF11V115S
Single V-Lock Flange Block
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
QVFK11V115S
Single V-Lock Flange Block
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
QVFL11V115S
Single V-Lock Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22222 N/A 22222 N/A 22211 N/A 22211 N/A 22211
Shaft Size N/A 3 11/16 in N/A 3 3/4 in N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in
Shaft Size Type N/A Imperial
Full Timken Part Number N/A QVFNL22V311SB QVFNL22V311SC QVFNL22V311SEB QVFNL22V311SEC QVFNL22V311SEM QVFNL22V311SEN QVFNL22V311SEO QVFNL22V311SET QVFNL22V311SM QVFNL22V311SN QVFNL22V311SO QVFNL22V311ST N/A QVFNL22V312SB QVFNL22V312SC QVFNL22V312SEB QVFNL22V312SEC QVFNL22V312SEM QVFNL22V312SEN QVFNL22V312SEO QVFNL22V312SET QVFNL22V312SM QVFNL22V312SN QVFNL22V312SO QVFNL22V312ST N/A QVF11V115SB QVF11V115SC QVF11V115SEB QVF11V115SEC QVF11V115SEM QVF11V115SEN QVF11V115SEO QVF11V115SET QVF11V115SM QVF11V115SN QVF11V115SO QVF11V115ST N/A QVFK11V115SB QVFK11V115SC QVFK11V115SEB QVFK11V115SEC QVFK11V115SEM QVFK11V115SEN QVFK11V115SEO QVFK11V115SET QVFK11V115SM QVFK11V115SN QVFK11V115SO QVFK11V115ST N/A QVFL11V115SB QVFL11V115SC QVFL11V115SEB QVFL11V115SEC QVFL11V115SEM QVFL11V115SEN QVFL11V115SEO QVFL11V115SET QVFL11V115SM QVFL11V115SN QVFL11V115SO QVFL11V115ST QVFL11V115STHT
Dimension A1 N/A
Dimension BC N/A 12.2 in309.9 mm N/A 12.2 in309.9 mm N/A 6.18 in157 mm N/A 6.36 in161.5 mm N/A 5.75 in146.1 mm
Dimension C N/A 5.5 in139.7 mm N/A 5.5 in139.7 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm
Dimension D N/A 8.6 in218.4 mm N/A 8.6 in218.4 mm N/A 4.75 in120.7 mm N/A 5.13 in130.3 mm N/A 4.54 in115.3 mm
Dimension G N/A 1.75 in44.5 mm N/A 1.75 in44.5 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm
Dimension L N/A 4.45 in113 mm N/A 4.45 in113 mm N/A 3.31 in84.1 mm N/A 3.43 in87.1 mm N/A 3.25 in82.6 mm
Dimension E N/A 8.63 in219.1 mm N/A 8.63 in219.1 mm N/A 4.38 in111.3 mm N/A 4.5 in114.3 mm N/A 4.07 in103.4 mm
Dimension F N/A 10.63 in270 mm N/A 10.63 in270 mm N/A 5.5 in139.7 mm N/A 5.88 in149.4 mm N/A 5.19 in131.8 mm
Dimension H N/A 1.18 in30 mm N/A 1.18 in30 mm N/A 0.88 in22.4 mm N/A 1 in25.4 mm N/A 0.91 in23.1 mm
Dimension J (Bolt Size) N/A 0.75 in20 mm N/A 0.75 in20 mm N/A 0.5 in12 mm N/A 0.625 in16 mm N/A 0.5 in12 mm
Dimension L Exp N/A N/A N/A 3.39 in86.1 mm N/A 3.48 in88.4 mm N/A 3.33 in84.6 mm
Dimension L Fix N/A N/A N/A 3.31 in84.1 mm N/A 3.43 in87.1 mm N/A 3.25 in82.6 mm
Dimension RV N/A 0.32 in8.2 mm N/A 0.32 in8.2 mm N/A 0.16 in4.1 mm N/A 0.29 in7.4 mm N/A 0.1 in2.5 mm
Dimension SV N/A 4.13 in104.9 mm N/A 4.13 in104.9 mm N/A 3.14 in79.8 mm N/A 3.14 in79.8 mm N/A 3.14 in79.8 mm
C0 - Static Load N/A 147000 lbf653000 N N/A 147000 lbf653000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N
C - Dynamic Load (Basic) N/A 125000 lbf555000 N N/A 125000 lbf555000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N
Locking Style N/A Single V-Lock
Housing Construction N/A Flange Block N/A Flange Block N/A Four-Bolt Square Flange N/A Four-Bolt Square Flange N/A Four-Bolt Square Flange
Weight N/A 60 lb27.2 Kg N/A 60 lb27.2 Kg N/A 11 lb5 Kg N/A 11 lb5 Kg N/A 11 lb5 Kg
UPC Code N/A 0883450042994 0883450043021 0883450109277 0883450109314 0883450180399 0883450211604 0883450211987 0883450224024 0883450224406 0883450236447 0883450236829 0883450296359 N/A 0883450042994 0883450043021 0883450109277 0883450109314 0883450180399 0883450211604 0883450211987 0883450224024 0883450224406 0883450236447 0883450236829 0883450296359 N/A 0883450091589 0883450091718 0883450104562 0883450104692 0883450110181 0883450110372 0883450120494 0883450120623 0883450134323 0883450134507 0883450140782 0883450141062 N/A 0883450339261 0883450339278 0883450339285 0883450339292 0883450339308 0883450339315 0883450339322 0883450339339 0883450339346 0883450339353 0883450339360 0883450339377 N/A 0883450092104 0883450092197 0883450105248 0883450105385 0883450111447 0883450111669 0883450121194 0883450121668 0883450136211 0883450136464 0883450142328 0883450142656 0883450472401
e - Geometry Factor N/A 0.26 N/A 0.26 N/A 0.25 N/A 0.25 N/A 0.25
Y1 - Geometry Factor N/A 2.55 N/A 2.55 N/A 2.74 N/A 2.74 N/A 2.74
Y2 - Geometry Factor N/A 3.80 N/A 3.80 N/A 4.08 N/A 4.08 N/A 4.08
Oil Lubrication - M/N Seal N/A 900 rpm N/A 900 rpm N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm
Oil Lubrication - T Seal N/A 1700 rpm N/A 1700 rpm N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 600 rpm N/A 600 rpm N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 900 rpm N/A 900 rpm N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm
Grease Lubrication - T Seal N/A 1200 rpm N/A 1200 rpm N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 600 rpm N/A 600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm
Float N/A 0.083 in2.108 mm N/A 0.083 in2.108 mm N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.003 in0.076 mm N/A 0.003 in0.076 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0053 N/A 0.0053 N/A 0.0030 N/A 0.0030 N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0067 N/A 0.0067 N/A 0.0037 N/A 0.0037 N/A 0.0037
Pre Install Clearance Min N/A 0.0043 in0.109 mm N/A 0.0043 in0.109 mm N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0055 in0.14 mm N/A 0.0055 in0.14 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm