Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Round-Flange-Block
Unit of Measure
Items Timken-Mounted-Bearing-Single-V-Lock-Round-Flange-Block
QVFY11V115S
Single V-Lock Round Flange Block
Timken-Mounted-Bearing-Single-V-Lock-Round-Flange-Block
QVFY11V050S
Single V-Lock Round Flange Block
Timken-Mounted-Bearing-Single-V-Lock-Round-Flange-Block
QVFY11V200S
Single V-Lock Round Flange Block
Timken-Mounted-Bearing-Single-V-Lock-Round-Flange-Block
QVFY12V055S
Single V-Lock Round Flange Block
Timken-Mounted-Bearing-Single-V-Lock-Round-Flange-Block
QVFY12V203S
Single V-Lock Round Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211 N/A 22211 N/A 22211 N/A 22212 N/A 22212
Shaft Size N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 55 mm N/A 2 3/16 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QVFY11V115SB QVFY11V115SC QVFY11V115SEB QVFY11V115SEC QVFY11V115SEM QVFY11V115SEN QVFY11V115SEO QVFY11V115SET QVFY11V115SM QVFY11V115SN QVFY11V115SO QVFY11V115ST N/A QVFY11V050SB QVFY11V050SC QVFY11V050SEB QVFY11V050SEC QVFY11V050SEM QVFY11V050SEN QVFY11V050SEO QVFY11V050SET QVFY11V050SM QVFY11V050SN QVFY11V050SO QVFY11V050ST N/A QVFY11V200SB QVFY11V200SC QVFY11V200SEB QVFY11V200SEC QVFY11V200SEM QVFY11V200SEN QVFY11V200SEO QVFY11V200SET QVFY11V200SM QVFY11V200SN QVFY11V200SO QVFY11V200ST N/A QVFY12V055SB QVFY12V055SC QVFY12V055SEB QVFY12V055SEC QVFY12V055SEM QVFY12V055SEN QVFY12V055SEO QVFY12V055SET QVFY12V055SM QVFY12V055SN QVFY12V055SO QVFY12V055ST N/A QVFY12V203SB QVFY12V203SC QVFY12V203SEB QVFY12V203SEC QVFY12V203SEM QVFY12V203SEN QVFY12V203SEO QVFY12V203SET QVFY12V203SM QVFY12V203SN QVFY12V203SO QVFY12V203ST
Dimension BC N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 6.38 in162.1 mm N/A 6.38 in162.1 mm
Dimension C N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 3.16 in80.3 mm N/A 3.16 in80.3 mm
Dimension D N/A 4.54 in115.3 mm N/A 4.54 in115.3 mm N/A 4.54 in115.3 mm N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm
Dimension E N/A 4.07 in103.4 mm N/A 4.07 in103.4 mm N/A 4.07 in103.4 mm N/A 4.51 in114.6 mm N/A 4.51 in114.6 mm
Dimension F N/A 7.0000 in177.800 mm N/A 7.0000 in177.800 mm N/A 7.0000 in177.800 mm N/A 7.7500 in196.9 mm N/A 7.7500 in196.9 mm
Dimension H N/A 0.75 in19.1 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.625 in16 mm N/A 0.625 in16 mm
Dimension L Exp N/A 3.17 in80.5 mm N/A 3.17 in80.5 mm N/A 3.17 in80.5 mm N/A 3.23 in82 mm N/A 3.23 in82 mm
Dimension L Fix N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm N/A 3.15 in80 mm N/A 3.15 in80 mm
Dimension RV N/A 0.06 in1.5 mm N/A 0.06 in1.5 mm N/A 0.06 in1.5 mm N/A 0.01 in0.3 mm N/A 0.01 in0.3 mm
Dimension SV N/A 3.14 in79.8 mm
C0 - Static Load N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 39000 lbf174000 N N/A 39000 lbf174000 N
C - Dynamic Load (Basic) N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 38100 lbf169000 N N/A 38100 lbf169000 N
Locking Style N/A Single V-Lock
Housing Construction N/A Round Flange
Weight N/A 12 lb5.4 Kg N/A 12 lb5.4 Kg N/A 12 lb5.4 Kg N/A 15 lb6.8 Kg N/A 15 lb6.8 Kg
UPC Code N/A 0883450092463 0883450092593 0883450105781 0883450105989 0883450112062 0883450112260 0883450122962 0883450123594 0883450136815 0883450137027 0883450143158 0883450143752 N/A 0883450092487 0883450092616 0883450105811 0883450106009 0883450112109 0883450112291 0883450123068 0883450123693 0883450136914 0883450137041 0883450143257 0883450143851 N/A 0883450092470 0883450092609 0883450105804 0883450105996 0883450112086 0883450112284 0883450122993 0883450123662 0883450136822 0883450137034 0883450143240 0883450143844 N/A 0883450092517 0883450092647 0883450105866 0883450106054 0883450112147 0883450112345 0883450123198 0883450123860 0883450136945 0883450137072 0883450143356 0883450144049 N/A 0883450092494 0883450092623 0883450105828 0883450106023 0883450112116 0883450112307 0883450123099 0883450123761 0883450136921 0883450137058 0883450143264 0883450143943
e - Geometry Factor N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.24 N/A 0.24
Y1 - Geometry Factor N/A 2.95 N/A 2.95 N/A 2.95 N/A 2.84 N/A 2.84
Y2 - Geometry Factor N/A 4.40 N/A 4.40 N/A 4.40 N/A 4.23 N/A 4.23
Oil Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 2000 rpm N/A 2000 rpm
Oil Lubrication - T Seal N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm N/A 3500 rpm N/A 3500 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1650 rpm N/A 1650 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 2000 rpm N/A 2000 rpm
Grease Lubrication - T Seal N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm N/A 3000 rpm N/A 3000 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1550 rpm N/A 1550 rpm
Float N/A 0.050 in1.270 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.0030 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm