| Items |
QVFY11V115S Single V-Lock Round Flange Block |
QVFYP11V115S Single V-Lock Round Flange Block |
QVFY11V050S Single V-Lock Round Flange Block |
QVFYP11V050S Single V-Lock Round Flange Block |
QVFY11V200S Single V-Lock Round Flange Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22211 | |||||||||
| Shaft Size | N/A 1 15/16 in | N/A 1 15/16 in | N/A 50 mm | N/A 50 mm | N/A 2 in | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Metric | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QVFY11V115SB QVFY11V115SC QVFY11V115SEB QVFY11V115SEC QVFY11V115SEM QVFY11V115SEN QVFY11V115SEO QVFY11V115SET QVFY11V115SM QVFY11V115SN QVFY11V115SO QVFY11V115ST | N/A QVFYP11V115SB QVFYP11V115SC QVFYP11V115SEB QVFYP11V115SEC QVFYP11V115SEM QVFYP11V115SEN QVFYP11V115SEO QVFYP11V115SET QVFYP11V115SM QVFYP11V115SN QVFYP11V115SO QVFYP11V115ST | N/A QVFY11V050SB QVFY11V050SC QVFY11V050SEB QVFY11V050SEC QVFY11V050SEM QVFY11V050SEN QVFY11V050SEO QVFY11V050SET QVFY11V050SM QVFY11V050SN QVFY11V050SO QVFY11V050ST | N/A QVFYP11V050SB QVFYP11V050SC QVFYP11V050SEB QVFYP11V050SEC QVFYP11V050SEM QVFYP11V050SEN QVFYP11V050SEO QVFYP11V050SET QVFYP11V050SM QVFYP11V050SN QVFYP11V050SO QVFYP11V050ST | N/A QVFY11V200SB QVFY11V200SC QVFY11V200SEB QVFY11V200SEC QVFY11V200SEM QVFY11V200SEN QVFY11V200SEO QVFY11V200SET QVFY11V200SM QVFY11V200SN QVFY11V200SO QVFY11V200ST | |||||
| Dimension BC | N/A 5.75 in146.1 mm | |||||||||
| Dimension C | N/A 2.99 in75.9 mm | |||||||||
| Dimension D | N/A 4.54 in115.3 mm | |||||||||
| Dimension E | N/A 4.07 in103.4 mm | |||||||||
| Dimension F | N/A 7 in177.8 mm | |||||||||
| Dimension H | N/A 0.75 in19.1 mm | |||||||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | |||||||||
| Dimension L Exp | N/A 3.17 in80.5 mm | |||||||||
| Dimension L Fix | N/A 3.09 in78.5 mm | |||||||||
| Dimension RV | N/A 0.06 in1.5 mm | |||||||||
| Dimension SV | N/A 3.14 in79.8 mm | |||||||||
| C0 - Static Load | N/A 31900 lbf142000 N | |||||||||
| C - Dynamic Load (Basic) | N/A 31400 lbf140000 N | |||||||||
| Locking Style | N/A Single V-Lock | |||||||||
| Housing Construction | N/A Round Flange | |||||||||
| Weight | N/A 12 lb5.4 Kg | |||||||||
| UPC Code | N/A 0883450092463 0883450092593 0883450105781 0883450105989 0883450112062 0883450112260 0883450122962 0883450123594 0883450136815 0883450137027 0883450143158 0883450143752 | N/A 0883450092548 0883450092678 0883450105903 0883450106108 0883450112185 0883450112383 0883450123365 0883450123990 0883450136976 0883450137102 0883450143547 0883450144155 | N/A 0883450092487 0883450092616 0883450105811 0883450106009 0883450112109 0883450112291 0883450123068 0883450123693 0883450136914 0883450137041 0883450143257 0883450143851 | N/A 0883450092548 0883450092678 0883450105903 0883450106108 0883450112185 0883450112383 0883450123365 0883450123990 0883450136976 0883450137102 0883450143547 0883450144155 | N/A 0883450092470 0883450092609 0883450105804 0883450105996 0883450112086 0883450112284 0883450122993 0883450123662 0883450136822 0883450137034 0883450143240 0883450143844 | |||||
| e - Geometry Factor | N/A 0.23 | |||||||||
| Y1 - Geometry Factor | N/A 2.95 | |||||||||
| Y2 - Geometry Factor | N/A 4.40 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2200 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 3800 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2200 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 3200 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1600 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0030 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0037 | |||||||||
| Pre Install Clearance Min | N/A 0.003 in0.075 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0037 in0.094 mm | |||||||||
|
|
||||||||||