Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Take-Up-Block
Unit of Measure
Items Timken-Mounted-Bearing-Single-V-Lock-Take-Up-Block
QVTU14V060S
Single V-Lock Take-Up Block
Timken-Mounted-Bearing-Single-V-Lock-Take-Up-Block
QVTU14V207S
Single V-Lock Take-Up Block
Timken-Mounted-Bearing-Single-V-Lock-Take-Up-Block
QVTU14V208S
Single V-Lock Take-Up Block
Timken-Mounted-Bearing-Single-V-Lock-Take-Up-Block
QVTU14V065S
Single V-Lock Take-Up Block
Timken-Mounted-Bearing-Single-V-Lock-Take-Up-Block
QVTU16V211S
Single V-Lock Take-Up Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22214 N/A 22214 N/A 22214 N/A 22214 N/A 22216
Shaft Size N/A 60 mm N/A 2 7/16 in N/A 2 1/2 in N/A 65 mm N/A 2 11/16 in
Shaft Size Type N/A Metric N/A Imperial N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QVTU14V060SB QVTU14V060SC QVTU14V060SEB QVTU14V060SEC QVTU14V060SEM QVTU14V060SEN QVTU14V060SEO QVTU14V060SET QVTU14V060SM QVTU14V060SN QVTU14V060SO QVTU14V060ST N/A QVTU14V207SB QVTU14V207SC QVTU14V207SEB QVTU14V207SEC QVTU14V207SEM QVTU14V207SEN QVTU14V207SEO QVTU14V207SET QVTU14V207SM QVTU14V207SN QVTU14V207SO QVTU14V207ST N/A QVTU14V208SB QVTU14V208SC QVTU14V208SEB QVTU14V208SEC QVTU14V208SEM QVTU14V208SEN QVTU14V208SEO QVTU14V208SET QVTU14V208SM QVTU14V208SN QVTU14V208SO QVTU14V208ST N/A QVTU14V065SB QVTU14V065SC QVTU14V065SEB QVTU14V065SEC QVTU14V065SEM QVTU14V065SEN QVTU14V065SEO QVTU14V065SET QVTU14V065SM QVTU14V065SN QVTU14V065SO QVTU14V065ST N/A QVTU16V211SB QVTU16V211SC QVTU16V211SEB QVTU16V211SEC QVTU16V211SEM QVTU16V211SEN QVTU16V211SEO QVTU16V211SET QVTU16V211SM QVTU16V211SN QVTU16V211SO QVTU16V211ST
Dimension A1 N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 3 in76.2 mm
Dimension C N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm N/A 0.88 in22.4 mm N/A 1 in25.4 mm
Dimension D N/A 5.88 in149.4 mm N/A 5.88 in149.4 mm N/A 5.88 in149.4 mm N/A 5.88 in149.4 mm N/A 6.75 in171.5 mm
Dimension E N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm N/A 5.13 in130.3 mm N/A 5.94 in150.9 mm
Dimension F N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.56 in39.6 mm
Dimension G N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.31 in33.3 mm N/A 1.56 in39.6 mm
Dimension J N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 4.25 in108 mm
Dimension L N/A 7.63 in193.8 mm N/A 7.63 in193.8 mm N/A 7.63 in193.8 mm N/A 7.63 in193.8 mm N/A 8.65 in219.7 mm
Dimension N N/A 3.48 in88.4 mm N/A 3.48 in88.4 mm N/A 3.48 in88.4 mm N/A 3.48 in88.4 mm N/A 3.55 in90.2 mm
Dimension P N/A 4.75 in120.7 mm
Dimension RV N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm N/A 0.09 in2.3 mm
Dimension S N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.06 in26.9 mm N/A 1.81 in46 mm
Dimension TV N/A 3.35 in85.1 mm N/A 3.35 in85.1 mm N/A 3.35 in85.1 mm N/A 3.35 in85.1 mm N/A 3.45 in87.6 mm
C0 - Static Load N/A 52000 lbf231000 N N/A 52000 lbf231000 N N/A 52000 lbf231000 N N/A 52000 lbf231000 N N/A 62500 lbf278000 N
C - Dynamic Load (Basic) N/A 47800 lbf213000 N N/A 47800 lbf213000 N N/A 47800 lbf213000 N N/A 47800 lbf213000 N N/A 57200 lbf254000 N
Locking Style N/A Single V-Lock
Housing Construction N/A Take-Up
Weight N/A 17 lb7.7 Kg N/A 17 lb7.7 Kg N/A 17 lb7.7 Kg N/A 17 lb7.7 Kg N/A 35 lb15.9 Kg
UPC Code N/A 0883450358620 0883450358637 0883450358644 0883450358651 0883450358668 0883450358675 0883450358682 0883450358699 0883450358705 0883450358712 0883450358729 0883450358736 N/A 0883450358866 0883450358873 0883450358880 0883450358897 0883450358903 0883450358910 0883450358927 0883450358934 0883450358941 0883450358958 0883450358965 0883450358972 N/A 0883450358989 0883450358996 0883450359009 0883450359016 0883450359023 0883450359030 0883450359047 0883450359054 0883450359061 0883450359078 0883450359085 0883450359092 N/A 0883450358743 0883450358750 0883450358767 0883450358774 0883450358781 0883450358798 0883450358804 0883450358811 0883450358828 0883450358835 0883450358842 0883450358859 N/A 0883450359344 0883450359351 0883450359368 0883450359375 0883450359382 0883450359399 0883450359405 0883450359412 0883450359429 0883450359436 0883450359443 0883450359450
e - Geometry Factor N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.22
Y1 - Geometry Factor N/A 2.90 N/A 2.90 N/A 2.90 N/A 2.90 N/A 3.14
Y2 - Geometry Factor N/A 4.32 N/A 4.32 N/A 4.32 N/A 4.32 N/A 4.67
Oil Lubrication - M/N Seal N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1500 rpm
Oil Lubrication - T Seal N/A 3050 rpm N/A 3050 rpm N/A 3050 rpm N/A 3050 rpm N/A 2650 rpm
Oil Lubrication - B/C/O Seal N/A 1400 rpm N/A 1400 rpm N/A 1400 rpm N/A 1400 rpm N/A 1200 rpm
Grease Lubrication - M/N Seal N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1500 rpm
Grease Lubrication - T Seal N/A 2600 rpm N/A 2600 rpm N/A 2600 rpm N/A 2600 rpm N/A 2200 rpm
Grease Lubrication - B/C/O Seal N/A 1400 rpm N/A 1400 rpm N/A 1400 rpm N/A 1400 rpm N/A 1150 rpm
Float N/A 0.08 in2.03 mm
Shaft Tolerance N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.0015 in0.038 mm N/A 0.002 in0.051 mm
Eng Internal Radial Clearance - Min N/A N/A N/A N/A N/A 0.0037
Eng Internal Radial Clearance - Max N/A N/A N/A N/A N/A 0.0047
Pre Install Clearance Min N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm N/A 0.003 in0.075 mm N/A 0.0037 in0.095 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0047 in0.12 mm