Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-SIngle-V-Lock-Two-Bolt-Pillow-Block
Unit of Measure
Items Timken-Mounted-Bearing-SIngle-V-Lock-Two-Bolt-Pillow-Block
QVP11V115S
Single V-Lock Two-Bolt Pillow Block
Timken-Mounted-Bearing-SIngle-V-Lock-Two-Bolt-Pillow-Block
QVPL11V115S
Single V-Lock Two-Bolt Pillow Block
Timken-Mounted-Bearing-SIngle-V-Lock-Two-Bolt-Pillow-Block
QVPN11V115S
Single V-Lock Two-Bolt Pillow Block
Timken-Mounted-Bearing-SIngle-V-Lock-Two-Bolt-Pillow-Block
QVPA11V115S
Single V-Lock Two-Bolt Pillow Block
Timken-Mounted-Bearing-SIngle-V-Lock-Two-Bolt-Pillow-Block
QVSN11V115S
Single V-Lock Two-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211
Shaft Size N/A 1 15/16 in
Shaft Size Type N/A Imperial
Full Timken Part Number N/A QVP11V115SB QVP11V115SC QVP11V115SEB QVP11V115SEC QVP11V115SEM QVP11V115SEN QVP11V115SEO QVP11V115SET QVP11V115SM QVP11V115SN QVP11V115SO QVP11V115ST N/A QVPL11V115SB QVPL11V115SC QVPL11V115SEB QVPL11V115SEC QVPL11V115SEM QVPL11V115SEN QVPL11V115SEO QVPL11V115SET QVPL11V115SM QVPL11V115SN QVPL11V115SO QVPL11V115ST N/A QVPN11V115SB QVPN11V115SC QVPN11V115SEB QVPN11V115SEC QVPN11V115SEM QVPN11V115SEN QVPN11V115SEO QVPN11V115SET QVPN11V115SM QVPN11V115SMT QVPN11V115SN QVPN11V115SO QVPN11V115ST N/A QVPA11V115SB QVPA11V115SC QVPA11V115SEB QVPA11V115SEC QVPA11V115SEM QVPA11V115SEN QVPA11V115SEO QVPA11V115SET QVPA11V115SM QVPA11V115SN QVPA11V115SO QVPA11V115ST N/A QVSN11V115SB QVSN11V115SC QVSN11V115SEB QVSN11V115SEC QVSN11V115SEM QVSN11V115SEN QVSN11V115SEO QVSN11V115SET QVSN11V115SM QVSN11V115SN QVSN11V115SO QVSN11V115ST
Dimension A N/A 2.25 in57.2 mm N/A 2.25 in57.2 mm N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 2.76 in70 mm
Dimension B N/A 4.81 in122.2 mm N/A 4.81 in122.2 mm N/A 5.33 in135.4 mm N/A 5.33 in135.4 mm N/A 5.35 in136 mm
Dimension C N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in75.9 mm N/A 2.99 in76 mm
Dimension D Min N/A 6 in152.4 mm N/A 5.93 in150.6 mm N/A 6.5 in165.1 mm N/A 6.5 in155.1 mm N/A 7.2 in183 mm
Dimension D Max N/A 7.13 in181.1 mm N/A 6.36 in161.5 mm N/A 8.7 in221 mm N/A 8.7 in221 mm N/A 8.5 in216 mm
Dimension F N/A 8.88 in225.6 mm N/A 8.38 in212.9 mm N/A 9.88 in251 mm N/A 9.88 in250.8 mm N/A 10 in254 mm
Dimension G N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.7 in68.6 mm N/A 2.38 in60.3 mm N/A 2.68 in68 mm
Dimension H N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1 in25 mm
Dimension J (Bolt Size) N/A 0.625 in16 mm
Dimension RV N/A 0.06 in1.5 mm N/A 0.06 in1.5 mm N/A 0.04 in1 mm N/A 0.26 in6.7 mm N/A 0.21 in5.3 mm
Dimension SV N/A 3.14 in79.8 mm N/A 3.14 in79.8 mm N/A 3.14 in79.8 mm N/A 2.32 in59 mm N/A 3.14 in79.8 mm
Static Load Rating N/A 31900 lbf142000 N
Dynamic Load Rating N/A 31400 lbf140000 N
Locking Style N/A Single V-Lock
Housing Construction N/A Two-Bolt Pillow Block
Weight N/A 14 lb6.4 Kg N/A 14 lb6.4 Kg N/A 17 lb7.7 Kg N/A 15 lb6.8 Kg N/A 18 lb8.4 Kg
UPC Code N/A 0883450014137 0883450032315 0883450094047 0883450094511 0883450106566 0883450106702 0883450112949 0883450113229 0883450125567 0883450125994 0883450137416 0883450137508 N/A 0883450032650 0883450032766 0883450095846 0883450096317 0883450107099 0883450107228 0883450113960 0883450114097 0883450127363 0883450127790 0883450137775 0883450137867 N/A 0883450145183 0883450145459 0883450151191 0883450151344 0883450161879 0883450162067 0883450181327 0883450181556 0883450200585 0883450244268 0883450281133 0883450281300 0883450959810 N/A 883450146296 883450146449 883450151795 883450151948 883450164474 883450166843 883450182003 883450182997 883450256902 883450259576 883450281751 883450281904 N/A 0883450097611 0883450098243 0883450107617 0883450107808 0883450114486 0883450114684 0883450129091 0883450129763 0883450138123 0883450138253 0883450357807 0883450357937
e - Geometry Factor N/A 0.23
Y1 - Geometry Factor N/A 2.95
Y2 - Geometry Factor N/A 4.40
Oil Lubrication - M/N Seal N/A 2200 rpm
Oil Lubrication - T Seal N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm
Grease Lubrication - T Seal N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0030
Eng Internal Radial Clearance - Max N/A 0.0037
Pre Install Clearance Min N/A 0.003 in0.075 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm