Print Back
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Vertical Cover Style Grid Couplings
Grid Coupling Tapered Components - Cover/Grid Assembly, Vertical Style -2
Unit of Measure
Items Vertical Cover Style Grid Couplings
69790405189
Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric
Vertical Cover Style Grid Couplings
69790405190
Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric
Vertical Cover Style Grid Couplings
69790405191
Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric
Vertical Cover Style Grid Couplings
69790405192
Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric
Vertical Cover Style Grid Couplings
69790405194
Grid Coupling Tapered Components - Seal Kit, Vertical Style - Metric
Description  N/A 1020-SEAL KIT-VERTICAL N/A 1030-SEAL KIT-VERTICAL N/A 1040-SEAL KIT-VERTICAL N/A 1050-SEAL KIT-VERTICAL N/A 1070-SEAL KIT-VERTICAL
Height N/A 1.550 in N/A 1.93 in N/A 2.230 in N/A 2.610 in N/A 2.980 in
Depth N/A 0.110 in N/A 0.110 in N/A 0.110 in N/A 0.110 in N/A 0.150 in
Width N/A 1.550 in N/A 1.930 in N/A 2.230 in N/A 2.610 in N/A 2.980 in
Type N/A Grid
Material N/A Buna-N
Style N/A Vertical
Color N/A Black
Lovejoy® Grid Coupling Size N/A 1020 N/A 1030 N/A 1040 N/A 1050 N/A 1070
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1070T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2030H N/A GF2040H N/A GF2050H N/A GF2070H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1070T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1030H N/A 1040H N/A 1050H N/A 1070H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1070T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2030V N/A GF2040V N/A GF2050V N/A GF2070V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1070T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1030V N/A 1040V N/A 1050V N/A 1070V
Cubic inches N/A 0.26428 in³ N/A 0.40974 in³ N/A 0.54702 in³ N/A 0.74933 in³ N/A 1.33206 in³
Weight N/A 0.05 lb N/A 0.06 lb N/A 0.07 lb N/A 0.06 lb N/A 0.12 lb