Print Back
Horizontal Cover Style Grid Couplings
Unit of Measure
Items Horizontal Cover Style Grid Couplings
69790406500
Shaft Hub w/ Keyway
Horizontal Cover Style Grid Couplings
69790406501
Shaft Hub w/ Keyway
Horizontal Cover Style Grid Couplings
69790406502
Shaft Hub w/ Keyway
Horizontal Cover Style Grid Couplings
69790406503
Shaft Hub w/ Keyway
Horizontal Cover Style Grid Couplings
69790406504
Shaft Hub w/ Keyway
Description  N/A 1020-SHAFT HUB-5/8-3/16X3/32KW N/A 1020-SHAFT HUB-7/8-3/16X3/32KW N/A 1020-SHAFT HUB-1"-1/4X1/8KW N/A 1020-SHAFT HUB-1-1/8-1/4X1/8KW N/A 1020-SHAFT HUB-1-1/4-1/4X1/8KW
Bore Size  N/A 5/8 in N/A 7/8 in N/A 1 in N/A 1 1/8 in N/A 1 1/4 in
Lovejoy® Grid Coupling Size N/A 1020
Type N/A Grid Coupling
Hub Material N/A 1045 Steel
Set Screw Style Coupling Size (Dimension T) N/A 8-32
Keyway Size (W x D) N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in
Height N/A 3.380 in
Length thru Bore N/A 0.133 in
Width N/A 3.380 in
Length thru Bore N/A 1.38 in35.05 mm
Style N/A Bored
Color N/A Gray/Metallic
Bore Type  N/A Finished Bore and Keyway N/A N/A Finished Bore and Keyway N/A Finished Bore and Keyway N/A Finished Bore and Keyway
Min. Bore (Dimensions ID1/ID2) N/A Solid
Max. Bore (Dimensions ID1/ID2) N/A 1.380 in35.05 mm
Dimension FD N/A 3.380 in85.85 mm
Dimension HD N/A 2.060 in52.32 mm
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V
Weight N/A 1.57 lb N/A 1.46 lb N/A 1.38 lb N/A 1.3 lb N/A 1.21 lb
Cubic inches N/A 15.76564 in³