Print Back
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Horizontal Cover Style Grid Couplings
Unit of Measure
Items Horizontal Cover Style Grid Couplings
69790405244
Grid Coupling Tapered Components - Grid Only - Metric
Horizontal Cover Style Grid Couplings
69790405245
Grid Coupling Tapered Components - Grid Only - Metric
Horizontal Cover Style Grid Couplings
69790405246
Grid Coupling Tapered Components - Grid Only - Metric
Horizontal Cover Style Grid Couplings
69790405247
Grid Coupling Tapered Components - Grid Only - Metric
Horizontal Cover Style Grid Couplings
69790405248
Grid Coupling Tapered Components - Grid Only - Metric
Description  N/A 1020-GRID ONLY N/A 1030-GRID ONLY N/A 1040-GRID ONLY N/A 1050-GRID ONLY N/A 1060-GRID ONLY
Height N/A 2.250 in N/A 2.630 in N/A 2.940 in N/A 3.560 in N/A 4.080 in
Depth N/A 1.690 in N/A 1.750 in N/A 1.810 in N/A 2.190 in N/A 2.250 in
Width N/A 2.250 in N/A 2.630 in N/A 2.940 in N/A 3.560 in N/A 4.080 in
Outside Diameter N/A 2.250 in57.15 mm N/A 2.630 in66.80 mm N/A 2.940 in74.68 mm N/A 3.560 in90.42 mm N/A 4.080 in103.63 mm
Type N/A Grid
Material N/A Alloy Steel
Color N/A Black/Metallic
Dimension L (Horizontal Style Cover) N/A 1.690 in42.93 mm N/A 1.750 in44.45 mm N/A 1.810 in45.97 mm N/A 2.190 in55.63 mm N/A 2.250 in57.15 mm
Lovejoy® Grid Coupling Size N/A 1020 N/A 1030 N/A 1040 N/A 1050 N/A 1060
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2030H N/A GF2040H N/A GF2050H N/A GF2060H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1030H N/A 1040H N/A 1050H N/A 1060H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2030V N/A GF2040V N/A GF2050V N/A GF2060V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1030V N/A 1040V N/A 1050V N/A 1060V
Cubic inches N/A 8.55563 in³ N/A 12.10458 in³ N/A 15.64492 in³ N/A 27.75518 in³ N/A 37.45440 in³
Weight N/A 0.17 lb N/A 0.26 lb N/A 0.30 lb N/A 0.72 lb N/A 0.83 lb