Items |
![]() 69790405433 Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial |
![]() 69790405435 Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial |
![]() 69790405436 Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial |
![]() 69790405437 Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial |
![]() 69790405438 Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Imperial |
|||||
Description | N/A 1020/30/40-CVR HDWR-HZ IN | N/A 1070/80/90-CVR HDWR-HZ IN | N/A 1110-CVR HDWR-HZ IN | N/A 1120/30/40-CVR HDWR-HZ IN | N/A 1150/60/70-CVR HDWR-HZ IN | |||||
Height | N/A 3.00 in | N/A 3.00 in | N/A 3.00 in | N/A 3.00 in | N/A 6.000 in | |||||
Depth | N/A 1.00 in | N/A 1.00 in | N/A 1.00 in | N/A 1.00 in | N/A 2.000 in | |||||
Width | N/A 5.00 in | N/A 5.00 in | N/A 5.00 in | N/A 5.00 in | N/A 8.000 in | |||||
Type | N/A Grid | |||||||||
Material | N/A Steel | |||||||||
Cover Style | N/A Horizontal | |||||||||
Weight | N/A 0.15 lb | N/A 0.19 lb | N/A 0.28 lb | N/A 0.56 lb | N/A 1.50 lb | |||||
Color | N/A Silver | |||||||||
Lovejoy® Grid Coupling Size | N/A 1020 | N/A 1070 | N/A 1110 | N/A 1120 | N/A 1150 | |||||
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1070T10 | N/A 1110T10 | N/A 1120T10 | N/A | |||||
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2020H | N/A GF2070H | N/A GF2110H | N/A GF2120H | N/A | |||||
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1070T10 | N/A 1110T10 | N/A 1120T10 | N/A | |||||
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1020H | N/A 1070H | N/A 1110H | N/A 1120H | N/A | |||||
Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1070T20 | N/A 1110T20 | N/A 1120T20 | N/A | |||||
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2020V | N/A GF2070V | N/A GF2110V | N/A GF2120V | N/A | |||||
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1070T20 | N/A 1110T20 | N/A 1120T20 | N/A | |||||
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1020V | N/A 1070V | N/A 1110V | N/A 1120V | N/A | |||||
Cubic inches | N/A 15.00000 in³ | N/A 15.00000 in³ | N/A 15.00000 in³ | N/A 15.00000 in³ | N/A 96.00000 in³ | |||||
|