| Items |
69790410557 Grid Coupling Straight Components - Seal Kit, Horizontal Style - Metric |
69790410561 Grid Coupling Straight Components - Seal Kit, Horizontal Style - Metric |
||
| Description | N/A 1190-SEAL KIT-HORIZONTAL | N/A 1200-SEAL KIT-HORIZONTAL | ||
| Width | N/A 14.000 in | |||
| Depth | N/A 1.500 in | |||
| Height | N/A 17.000 in | |||
| Cubic inches | N/A 357.00000 in³ | |||
| Type | N/A Grid | |||
| Material | N/A Buna-N | |||
| Weight | N/A 1.00 lb | N/A 1.06 lb | ||
| Style | N/A Horizontal | |||
| Color | N/A Black | |||
| Lovejoy® Grid Coupling Size | N/A 1190 | N/A 1200 | ||
|
|
||||