| Items |
69790410556 2 Pcs Cover Set - Inch |
69790410560 2 Pcs Cover Set - Inch |
||
| Description | N/A 1190-CVR SET 2PC-HZ IN | N/A 1200-CVR SET 2PC-HZ IN | ||
| Height | N/A 26.600 in | N/A 29.800 in | ||
| Depth | N/A 12.800 in | N/A 14.000 in | ||
| Width | N/A 26.600 in | N/A 29.800 in | ||
| Type | N/A Grid | |||
| Material | N/A Aluminum | |||
| Weight | N/A 99.72 lb | N/A 110.80 lb | ||
| Cover Style | N/A Horizontal | |||
| Outside Diameter | N/A 26.600 in675.64 mm | N/A 29.800 in756.92 mm | ||
| Color | N/A Silver | |||
| Dimension L (Horizontal Style Cover) | N/A 12.800 in325.12 mm | N/A 14.000 in355.60 mm | ||
| Lovejoy® Grid Coupling Size | N/A 1190 | N/A 1200 | ||
| Cubic inches | N/A 9056.76800 in³ | N/A 12432.56000 in³ | ||
|
|
||||