| Items |
69790405587 Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric |
69790405589 Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric |
69790405591 Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric |
69790405593 Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric |
69790499508 Grid Coupling Straight Components - Hub Pilot w/ Puller Hole, Horizontal Style - Metric |
|||||
| Description | N/A 1150-HUB-73MM PILOT | N/A 1160-HUB-100MM PILOT | N/A 1170-HUB-100MM PILOT | N/A 1180-HUB-125MM PILOT | N/A 1190-HUB-RSB-PH | |||||
| Height | N/A 10.600 in | N/A 12.0 in | N/A 14.000 in | N/A 15.500 in | N/A 17.200 in | |||||
| Depth | N/A 7.200 in | N/A 7.800 in | N/A 8.500 in | N/A 9.400 in | N/A 10.200 in | |||||
| Width | N/A 10.600 in | N/A 12.000 in | N/A 14.000 in | N/A 15.500 in | N/A 17.200 in | |||||
| Outside Diameter | N/A 0.417 in10.60 mm | N/A 0.472 in12.00 mm | N/A 0.551 in14.00 mm | N/A 0.610 in15.50 mm | N/A 0.677 in17.20 mm | |||||
| Type | N/A Grid | |||||||||
| Material | N/A 1045 Steel | |||||||||
| Style | N/A Horizontal | |||||||||
| Color | N/A Gray/Metallic | |||||||||
| Length thru Bore | N/A 7.200 in182.88 mm | N/A 7.800 in198.12 mm | N/A 8.500 in215.90 mm | N/A 9.400 in238.76 mm | N/A 10.200 in259.08 mm | |||||
| Lovejoy® Grid Coupling Size | N/A 1150 | N/A 1160 | N/A 1170 | N/A 1180 | N/A 1190 | |||||
| Cubic inches | N/A 808.99200 in³ | N/A 1123.20000 in³ | N/A 1666.00000 in³ | N/A 2258.35000 in³ | N/A 3017.56800 in³ | |||||
| Weight | N/A 205.77 lb | N/A 320.00 lb | N/A 457.00 lb | N/A 575.01 lb | N/A 808.00 lb | |||||
|
|
||||||||||