| Items |
69790406281 Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric |
69790406282 Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric |
69790406283 Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric |
69790406284 Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric |
69790406285 Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric |
|||||
| Description | N/A 1020-SPCR HUB-S=1.625-W/HDWR | N/A 1020-SPCR HUB-S=2.062-W/HDWR | N/A 1020-SPCR HUB-S=2.375-W/HDWR | N/A 1030-SPCR HUB-S=1.625-W/HDWR | N/A 1030-SPCR HUB-S=2.062-W/HDWR | |||||
| Set Screw Style Coupling Size (Dimension T) | N/A 8-32 | |||||||||
| Type | N/A Grid Coupling | |||||||||
| Lovejoy® Grid Coupling Size | N/A 1020 | N/A 1020 | N/A 1020 | N/A 1030 | N/A 1030 | |||||
| Hub Material | N/A Alloy Steel | |||||||||
| Set Screw Style Coupling Location Size (Dimension SL) | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.310 in7.87 mm | N/A 0.310 in7.87 mm | |||||
| Length thru Bore | N/A 1.620 in41.15 mm | N/A 2.060 in52.32 mm | N/A 2.370 in60.20 mm | N/A 1.620 in41.15 mm | N/A 2.060 in52.32 mm | |||||
| Outside Diameter | N/A 4.000 in101.60 mm | N/A 4.000 in101.60 mm | N/A 4.000 in101.60 mm | N/A 4.380 in111.25 mm | N/A 4.380 in111.25 mm | |||||
| Color | N/A Gray/Metallic | |||||||||
| Nominal Torque | N/A 460.00 in·lb48.00 N·m | N/A 460.00 in·lb48.00 N·m | N/A 460.00 in·lb48.00 N·m | N/A 1320.00 in·lb136.00 N·m | N/A 1320.00 in·lb136.00 N·m | |||||
| Bore Type | N/A No Bore | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A Solid | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.380 in35.00 mm | N/A 1.380 in35.00 mm | N/A 1.380 in35.00 mm | N/A 1.630 in41 mm | N/A 1.630 in41 mm | |||||
| Max. Speed | N/A 3600.00 rpm | |||||||||
| Dimension FD | N/A 3.380 in85.85 mm | N/A 3.380 in85.85 mm | N/A 3.380 in85.85 mm | N/A 3.690 in93.73 mm | N/A 3.690 in93.73 mm | |||||
| Dimension G | N/A 0.190 in4.826 mm | |||||||||
| Max. Parallel Misalignment at Installation (Dimension P) | N/A 0.0060 in | |||||||||
| Max. Parallel Misalignment during Operation (Dimension P) | N/A 0.012 in | |||||||||
| Spacer Hub Length (Dimension S) | N/A 1.625 in41.28 mm | N/A 2.062 in52.37 mm | N/A 2.375 in60.33 mm | N/A 1.625 in41.28 mm | N/A 2.062 in52.37 mm | |||||
| Distance between Shaft Ends (Application Shaft Separation) | N/A 1.781 in45.24 mm | N/A 2.219 in56.36 mm | N/A 2.531 in64.29 mm | N/A 1.781 in45.24 mm | N/A 2.219 in56.36 mm | |||||
| Distance between Shaft Ends (Dimension G) - Normal Gap | N/A 0.118 in3.00 mm | |||||||||
| Max. Angular Misalignment at Installation (X-Y) | N/A 0.002 in | N/A 0.002 in | N/A 0.002 in | N/A 0.003 in | N/A 0.003 in | |||||
| Max. Angular Misalignment during Operation (X-Y) | N/A 0.009 in | N/A 0.009 in | N/A 0.009 in | N/A 0.011 in | N/A 0.011 in | |||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1020T10 | N/A 1020T10 | N/A 1030T10 | N/A 1030T10 | |||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2020H | N/A GF2020H | N/A GF2020H | N/A GF2030H | N/A GF2030H | |||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1020T10 | N/A 1020T10 | N/A 1030T10 | N/A 1030T10 | |||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1020H | N/A 1020H | N/A 1020H | N/A 1030H | N/A 1030H | |||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1020T20 | N/A 1020T20 | N/A 1030T20 | N/A 1030T20 | |||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2020V | N/A GF2020V | N/A GF2020V | N/A GF2030V | N/A GF2030V | |||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1020T20 | N/A 1020T20 | N/A 1030T20 | N/A 1030T20 | |||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1020V | N/A 1020V | N/A 1020V | N/A 1030V | N/A 1030V | |||||
| Weight | N/A 1.76 lb | N/A 2.15 lb | N/A 2.26 lb | N/A 2.52 lb | N/A 2.85 lb | |||||
| Cubic inches | N/A 18.56465 in³ | N/A 23.55711 in³ | N/A 27.13295 in³ | N/A 22.12616 in³ | N/A 28.07640 in³ | |||||
|
|
||||||||||