Print Back
  • The chart below shows dimensions for locknuts and lockwashers used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222 and 223 etc.).
Inch Assessories - Locknut and Lockwasher
Inch Assessories - Locknut and Lockwasher2
Unit of Measure
Items Inch Assessories - Locknut and Lockwasher
N 07-W 07
Inch Accessories - Locknut and Lockwasher
Inch Assessories - Locknut and Lockwasher
N 08-W 08
Inch Accessories - Locknut and Lockwasher
Inch Assessories - Locknut and Lockwasher
N 09-W 09
Inch Accessories - Locknut and Lockwasher
Inch Assessories - Locknut and Lockwasher
N 10-W 10
Inch Accessories - Locknut and Lockwasher
Inch Assessories - Locknut and Lockwasher
N 11-W 11
Inch Accessories - Locknut and Lockwasher
Bearing Bore N/A 35 mm N/A 40 mm N/A 45 mm N/A 50 mm N/A 55 mm
Major Diameter N/A 34.95 mm1.376 in N/A 39.7 mm1.563 in N/A 44.88 mm1.767 in N/A 49.96 mm1.967 in N/A 54.79 mm2.157 in
Threads No. per Inch N/A 18
Relief Diameter A N/A 32.94 mm1.297 in N/A 37.69 mm1.484 in N/A 42.88 mm1.688 in N/A 47.96 mm1.888 in N/A 52.78 mm2.078 in
Diameter S-3 N/A 31.75 mm1.25 in N/A 36.51 mm1.4375 in N/A 42.86 mm1.6875 in N/A 47.63 mm1.875 in N/A 52.39 mm2.0625 in
W1 N/A 2.77 mm0.109 in N/A 2.77 mm0.109 in N/A 3.58 mm0.141 in N/A 3.58 mm0.141 in N/A 3.58 mm0.141 in
L2 N/A 10.34 mm0.407 in N/A 11.13 mm0.438 in N/A 10.31 mm0.406 in N/A 11.89 mm0.468 in N/A 11.89 mm0.468 in
H3 N/A 2.4 mm0.094 in N/A 2.4 mm0.094 in N/A 2.4 mm0.094 in N/A 2.4 mm0.094 in N/A 3.2 mm0.125 in
S4 N/A 4.78 mm0.188 in N/A 7.92 mm0.312 in N/A 7.92 mm0.312 in N/A 7.92 mm0.312 in N/A 7.92 mm0.312 in
M5 N/A 3.18 mm0.125 in N/A 3.18 mm0.125 in N/A 3.96 mm0.156 in N/A 3.96 mm0.156 in N/A 3.96 mm0.156 in
C1 N/A 52.53 mm2.068 in N/A 57.28 mm2.255 in N/A 64.41 mm2.536 in N/A 68.4 mm2.693 in N/A 75.54 mm2.974 in
D N/A 11.38 mm0.448 in N/A 11.38 mm0.448 in N/A 11.38 mm0.448 in N/A 12.95 mm0.51 in N/A 12.95 mm0.51 in
Q N/A 1.02 mm0.04 in N/A 1.22 mm0.048 in N/A 1.22 mm0.048 in N/A 1.22 mm0.048 in N/A 1.35 mm0.053 in
R N/A 35.46 mm1.396 in N/A 40.21 mm1.583 in N/A 45.52 mm1.792 in N/A 50.6 mm1.992 in N/A 55.42 mm2.182 in
B N/A 57.150 mm2.2500 in N/A 63.4 mm2.496 in N/A 69.44 mm2.734 in N/A 74.22 mm2.922 in N/A 78.97 mm3.109 in
s N/A 4.47 mm0.176 in N/A 7.37 mm0.29 in N/A 7.37 mm0.29 in N/A 7.37 mm0.29 in N/A 7.37 mm0.29 in
Locknut N/A N 07 N/A N 08 N/A N 09 N/A N 10 N/A N 11
Lockwasher N/A W 07 N/A W 08 N/A W 09 N/A W 10 N/A W 11
B N/A
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 4 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 5 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)