Print Back
Inch Lockplate
Inch-Lockplate
Unit of Measure
Items Inch Lockplate
P 48
Inch Lockplate
Inch Lockplate
P 52
Inch Lockplate
Inch Lockplate
P 56
Inch Lockplate
Inch Lockplate
P 60
Inch Lockplate
Inch Lockplate
P 64
Inch Lockplate
Q1 N/A 0.125 in
A1 N/A 1.125 in N/A 1.156 in N/A 1.156 in N/A 1.375 in N/A 1.312 in
B1 N/A 0.75 in N/A 0.813 in N/A 0.781 in N/A 0.969 in N/A 1.031 in
C1 N/A 2.711 in N/A 2.938 in N/A 3.148 in N/A 3.407 in N/A 3.601 in
D1 N/A 0.625 in N/A 0.656 in N/A 0.625 in N/A 0.844 in N/A 0.781 in
E1 N/A 0.312 in N/A 0.352 in N/A 0.334 in N/A 0.46 in N/A 0.424 in
F1 N/A 0.625 in N/A 0.656 in N/A 0.656 in N/A 0.844 in N/A 0.812 in
G1 N/A 1 in N/A 1.063 in N/A 1.125 in N/A 1.25 in N/A 1.313 in
J2 N/A 5/16-18x5/8 N/A 5/16-18x5/8 N/A 5/16-18x5/8 N/A 3/8-16x3/4 N/A 3/8-16x3/4
K2 N/A 0.375 in N/A 0.375 in N/A 0.375 in N/A 0.438 in N/A 0.438 in
L2 N/A 3.5 in N/A 3.75 in N/A 3.938 in N/A 4.344 in N/A 4.531 in
M2 N/A 0.35 in N/A 0.406 in N/A 0.406 in N/A 0.469 in N/A 0.469 in