Print Back
Inch Lockwasher
Inch Lockwasher
Unit of Measure
Items Inch Lockwasher
W 03
Inch Lockwasher
Inch Lockwasher
W 04
Inch Lockwasher
Inch Lockwasher
W 05
Inch Lockwasher
Inch Lockwasher
W 06
Inch Lockwasher
Inch Lockwasher
W 07
Inch Lockwasher
R N/A 0.679 in N/A 0.801 in N/A 0.989 in N/A 1.193 in N/A 1.396 in
E N/A 0.938 in N/A 1.125 in N/A 1.281 in N/A 1.5 in N/A 1.813 in
B N/A 1.328 in N/A 1.531 in N/A 1.719 in N/A 1.922 in N/A 2.2500 in
S N/A 0.12 in N/A 0.176 in N/A 0.176 in N/A 0.176 in N/A 0.176 in
X N/A 0.607 in N/A 0.729 in N/A 0.909 in N/A 1.093 in N/A 1.296 in
T N/A 0.12 in N/A 0.166 in N/A 0.166 in N/A 0.166 in N/A 0.166 in
Q N/A 0.032 in N/A 0.032 in N/A 0.04 in N/A 0.04 in N/A 0.04 in
No. of Tangs N/A 11 N/A 11 N/A 13 N/A 13 N/A 15
Weight N/A 0.008 lb N/A 0.013 lb N/A 0.015 lb N/A 0.015 lb N/A 0.023 lb