| Items |
T-3075-C Inch Sine Bar Gage |
T-5479-C Inch Sine Bar Gage |
T-3076-C Inch Sine Bar Gage |
T-3071-C Inch Sine Bar Gage |
T-3072-C Inch Sine Bar Gage |
|||||
| Size | N/A 10 | N/A 12 | N/A 14 | N/A 3 | N/A 4 | |||||
| For Bearings | N/A 230/800K to 230/1180, 231/500K to 231/710K, 23280K to 232/530K, 230/1250 and up | N/A 240/670K and up, 24196K and up | N/A 231/750K and up, 232/560K and up, 239/118K and up | N/A 22232K to 22240K, 22322K to 22328K, 23040K to 23048K, 23130K to 23136K, 23226K to 23230K, 23960K to 23972K | N/A 22248K to 22256K, 22330K to 22340K, 23052K to 23076K, 23138K to 23148K, 23232K to 23240K, 23976K to 239/560K | |||||
| Weight | N/A | |||||||||
|
|
||||||||||