Print Back
  • The same care taken in the selection of stationary pillow blocks must also be applied to selecting the proper take-up unit.
  • Load requirements should be carefully evaluated before specifying a particular take-up assembly.
  • Frame assembly and adjusting screw of TTU units are made of steel.
  • The bearing housing is cast iron. Steel or ductile iron housings are additional options.
  • Units include housing for adapter-mounted bearings only, for either fixed or float position (be sure to specify).
  • One stabilizing ring is included for fixed position assemblies.
  • Sealing is triple ring labyrinth or end closures.
  • For extremely contaminated environments, the DUSTAC seal is suggested.

Note: Speed ratings are found in dimension tables in the spherical roller bearing section.
Inch TTU Take-Up Unit
Unit of Measure
Items Inch TTU Take-Up Unit
TTU-75-6
Inch TTU Take-Up Unit
Inch TTU Take-Up Unit
TTU-85-6
Inch TTU Take-Up Unit
Inch TTU Take-Up Unit
TTU-55-12
Inch TTU Take-Up Unit
Inch TTU Take-Up Unit
TTU-65-12
Inch TTU Take-Up Unit
Inch TTU Take-Up Unit
TTU-75-12
Inch TTU Take-Up Unit
Diameter S-1 N/A 2 7/16 in N/A 2 15/16 in N/A 1 15/16 in N/A 2 3/16 in N/A 2 7/16 in
Travel N/A 6 in N/A 6 in N/A 12 in N/A 12 in N/A 12 in
A N/A 5.8125 in N/A 6 in N/A 4.625 in N/A 5 in N/A 5.8125 in
B N/A 24 1/2 in N/A 26 1/2 in N/A 28.5 in N/A 29.5 in N/A 30.5 in
C N/A 3.5 in N/A 4.625 in N/A 3.5 in N/A 3.5 in N/A 3.5 in
E N/A 22.5 in N/A 24.5 in N/A 26.5 in N/A 27.5 in N/A 28.5 in
F N/A N/A 2 in N/A N/A N/A
Bolt Size G N/A 3/4 in N/A 5/8 in N/A 5/8 in N/A 5/8 in N/A 3/4 in
H1 N/A 10.5 in N/A 12.25 in N/A 9 in N/A 10 in N/A 10.5 in
L2 N/A 4.5 in N/A 4.75 in N/A 4 in N/A 4.5 in N/A 4.5 in
N N/A 0.875 in N/A 1 in N/A 0.75 in N/A 0.75 in N/A 0.875 in
R N/A 8.25 in N/A 9.25 in N/A 7.25 in N/A 7.75 in N/A 8.25 in
T N/A 4 in N/A 5 in N/A 4 in N/A 4 in N/A 4 in
Bearing Number N/A 22215K N/A 22217K N/A 22211K N/A 22213K N/A 22215K
Adapter Assembly Number3 N/A SNW-15 N/A SNW-17 N/A SNW-11 N/A SNW-13 N/A SNW-15
Stabilizing Ring 1 Req’d4 N/A SR-15-0 N/A SR-17-14 N/A SR-11-0 N/A SR-13-0 N/A SR-15-0
Triple Seal 2 Req’d N/A LOR37 N/A LOR53 N/A LOR24 N/A LOR29 N/A LOR37
Weight N/A 65 lb N/A 95.00 lb N/A 55 lb N/A 60 lb N/A 70 lb
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 2 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)
  • 3 Includes sleeve, locknut and lockwasher. Add shaft size to order.
  • 4 Stabilizing ring is used for fixed (FX) block; do not use for float (FL) mounting.