Items |
![]() TU-3x12 Inch TU Take-Up Unit |
![]() TU-4x12 Inch TU Take-Up Unit |
![]() TU-5x12 Inch TU Take-Up Unit |
![]() TU-6x12 Inch TU Take-Up Unit |
![]() TU-7x12 Inch TU Take-Up Unit |
|||||
Travel | N/A 12 in | |||||||||
A | N/A 4.875 in | N/A 5 in | N/A 5.25 in | N/A 5.5 in | N/A 6 in | |||||
Bolt Size C | N/A 20 in | N/A 21 3/4 in | N/A 23 in | N/A 24 3/4 in | N/A 26 in | |||||
E | N/A 6.5 in | N/A 6.5 in | N/A 7.5 in | N/A 7.5 in | N/A 9.0000 in | |||||
F | N/A 5/8 in | N/A 3/4 in | N/A 3/4 in | N/A 3/4 in | N/A 3/4 in | |||||
G | N/A 4 in | N/A 4 in | N/A 5.0 in | N/A 5.0 in | N/A 6.5 in | |||||
H1 | N/A 0.75 in | N/A 0.75 in | N/A 0.75 in | N/A 7/8 in | N/A 1 in | |||||
K | N/A 8 1/4 in | N/A 9 1/8 in | N/A 9 3/4 in | N/A 10 3/4 in | N/A 11 1/2 in | |||||
Pillow Block Housing Number (SAF or SDAF) | N/A 515L | N/A 516L, 517L | N/A 518L, 615L | N/A 520L, 617L | N/A 522L, 524L, 620L | |||||
|