| Items |
LO505 LO Labyrinth Seal |
LO506 LO Labyrinth Seal |
LO507 LO Labyrinth Seal |
LO508 LO Labyrinth Seal |
LO509 LO Labyrinth Seal |
|||||
| Seal Type | N/A Labyrinth | |||||||||
| Material | N/A Steel + NBR/Viton O-ring | |||||||||
| Outer Diameter | N/A 38 mm | N/A 43 mm | N/A 53 mm | N/A 58 mm | N/A 63.000 mm | |||||
| Overall Width | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 16 mm | |||||
| Shaft Size | N/A 20 mm | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | |||||
| Inside Diameter | N/A 20.07 mm | N/A 25.07 mm | N/A 30.07 mm | N/A 35.07 mm | N/A 40.07 mm | |||||
| Inch/Metric | N/A Metric | |||||||||
|
|
||||||||||