| Items |
LOR 17 LOR Seals |
LOR 20 LOR Seals |
LOR 24 LOR Seals |
LOR 29 LOR Seals |
LOR 36 LOR Seals |
|||||
| Seal Type | N/A Labyrinth-NON contact seal | |||||||||
| Inside Diameter MIN | N/A 1.439 in | N/A 1.689 in | N/A 1.939 in | N/A 2.189 in | N/A 2.376 in | |||||
| Inside Diameter MAX | N/A 1.441 in | N/A 1.691 in | N/A 1.941 in | N/A 2.192 in | N/A 2.379 in | |||||
| Outer Diameter | N/A 1.825 in | N/A 2.075 in | N/A 2.325 in | N/A 2.575 in | N/A 2.94 in | |||||
| Overall Width | N/A 0.5 in | N/A 0.5 in | N/A 0.5 in | N/A 0.5 in | N/A 0.688 in | |||||
| Inch/Metric | N/A Inch | |||||||||
|
|
||||||||||