Print Back
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
HU Accessories HA Adapter Sleeve for Inch Shaft image
Line Drawing Accessories Sleeves H Adapters
Unit of Measure
Items HU Accessories HA Adapter Sleeve for Inch Shaft image
HA306
Metric HA Adapter Sleeve for Inch Shaft
HU Accessories HA Adapter Sleeve for Inch Shaft image
HA307
Metric HA Adapter Sleeve for Inch Shaft
HU Accessories HA Adapter Sleeve for Inch Shaft image
HA308
Metric HA Adapter Sleeve for Inch Shaft
HU Accessories HA Adapter Sleeve for Inch Shaft image
HA2308
Metric HA Adapter Sleeve for Inch Shaft
HU Accessories HA Adapter Sleeve for Inch Shaft image
HA309
Metric HA Adapter Sleeve for Inch Shaft
d1 N/A 0.9375 in23.81 mm N/A 1.1875 in30.16 mm N/A 1 5/16 in33.34 mm N/A 1 5/16 in33.34 mm N/A 1.4375 in36.51 mm
L1 N/A 31 mm N/A 35 mm N/A 36 mm N/A 46 mm N/A 39 mm
C N/A 8 mm N/A 9 mm N/A 10 mm N/A 10 mm N/A 11 mm
C1 N/A
Thread G N/A M30x1.5 N/A M35x1.5 N/A M40x1.5 N/A M40x1.5 N/A M45x1.5
D3 N/A 45 mm N/A 52 mm N/A 58 mm N/A 58 mm N/A 65 mm
Thread G N/A 0.12 Kg N/A 0.14 Kg N/A 0.19 Kg N/A 0.22 Kg N/A 0.29 Kg
L N/A KM6 N/A KM7 N/A KM8 N/A KM8 N/A KM9
D3 N/A MB6 N/A MB7 N/A MB8 N/A MB8 N/A MB9
Appropriate Hydraulic Nut N/A
  • 1 Tolerance -0 to + 0.4 mm (-0 to +1/64 in)