Items |
![]() MS3144 Metric Lockplate |
![]() MS3148 Metric Lockplate |
![]() MS3152 Metric Lockplate |
![]() MS3156 Metric Lockplate |
![]() MS3160 Metric Lockplate |
|||||
t1 | N/A 4 mm | |||||||||
S | N/A 20 mm | N/A 20 mm | N/A 24 mm | N/A 24 mm | N/A 24 mm | |||||
L2 | N/A 12 mm | |||||||||
S1 | N/A 9 mm | N/A 9 mm | N/A 12 mm | N/A 12 mm | N/A 12 mm | |||||
i | N/A 22.5 mm | N/A 22.5 mm | N/A 25.5 mm | N/A 25.5 mm | N/A 30.5 mm | |||||
L3 | N/A 30.5 mm | N/A 30.5 mm | N/A 33.5 mm | N/A 33.5 mm | N/A 38.5 mm | |||||
Weight | N/A | |||||||||
Appropriate Locknut No. | N/A HM3144 | N/A HM3148 | N/A HM3152 | N/A HM3156 | N/A HM3160 | |||||
|