Print Back
Push Type Sleeve
Push Type Sleeve
Unit of Measure
Items Push Type Sleeve
SK 4023 X 35 MM
Push Type Sleeve
Push Type Sleeve
SK 4523 X 40 MM
Push Type Sleeve
Push Type Sleeve
SK 5023 X 45 MM
Push Type Sleeve
Push Type Sleeve
SK 5523 X 50 MM
Push Type Sleeve
Push Type Sleeve
SK 6523 X 60 MM
Push Type Sleeve
d N/A 1.378 in N/A 1.575 in N/A 1.772 in N/A 1.969 in N/A 2.362 in
L N/A 1.181 in N/A 1.26 in N/A 1.378 in N/A 1.457 in N/A 1.654 in
Major Dia - B N/A 1.767 N/A 1.967 N/A 2.204 N/A 2.407 N/A 2.933
Threads No. per Inch N/A 18 N/A 18 N/A 18 N/A 18 N/A 12
G N/A 0.236 in N/A 0.236 in N/A 0.276 in N/A 0.276 in N/A 0.295 in
A N/A 1.585 in N/A 1.782 in N/A 1.978 in N/A 2.175 in N/A 2.569 in
F N/A 0.052 in N/A 0.052 in N/A 0.052 in N/A 0.052 in N/A 0.084 in
Taper N/A 1:30 N/A 1:12 N/A 1:12 N/A 1:12 N/A 1:12
Weight N/A 0.16 lb N/A 0.22 lb N/A 0.25 lb N/A 0.310 lb N/A 0.5 lb