Print Back
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
SNW SNP – Pull-Type Sleeve Locknut Lockwasher
SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies2
Unit of Measure
Items SNW SNP – Pull-Type Sleeve Locknut Lockwasher
SNW-07 x 1 3/16
"SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies"
SNW SNP – Pull-Type Sleeve Locknut Lockwasher
SNW-08 x 1 5/16
"SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies"
SNW SNP – Pull-Type Sleeve Locknut Lockwasher
SNW-108 x 1 5/16
"SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies"
SNW SNP – Pull-Type Sleeve Locknut Lockwasher
SNW-09 x 1 3/8
"SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies"
SNW SNP – Pull-Type Sleeve Locknut Lockwasher
SNW-09 x 1 7/16
"SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies"
Series N/A 222K N/A 222K N/A 223K and 232K N/A 222K N/A 222K
Diameter d N/A 1.1875 in N/A 1 5/16 in N/A 1 5/16 in N/A 1.375 in N/A 1.4375 in
Tolerance1 N/A -0.003 in
B2 N/A 1.449 in N/A 1.494 in N/A 2.005 in N/A 1.574 in N/A 1.574 in
S N/A 0.488 in N/A 0.496 in N/A 0.496 in N/A 0.496 in N/A 0.496 in
D1 N/A 2.068 in N/A 2.255 in N/A 2.255 in N/A 2.536 in N/A 2.536 in
Bearing Number N/A 22207K N/A 22208K N/A 22308K N/A 22208K N/A 22209K
Sleeve N/A S-07 N/A S-08 N/A S-108 N/A S-09 x 1 3/8 N/A S-09
Locknut N/A N 07 N/A N 08 N/A N 08 N/A N 09 N/A N 09
Lockwasher and Lockplates N/A W 07 N/A W 08 N/A W 08 N/A W 09 N/A W 09
Taper N/A 1:12
SNW/SNP Assembly Weight N/A 0.320 lb N/A 0.42 lb N/A 0.5 lb N/A 0.790 lb N/A 0.550 lb
  • 1 Tolerance range is from +0 to value listed.