Print Back
Backing Plate with Extraction Holes
Backing Plate with Extraction Holes_Dim Dr
Unit of Measure
Items Backing Plate with Extraction Holes
BP10T115SW
Backing Plate with Extraction Holes
Backing Plate with Extraction Holes
BP10T200SW
Backing Plate with Extraction Holes
Backing Plate with Extraction Holes
BP10T050SW
Backing Plate with Extraction Holes
Backing Plate with Extraction Holes
BP11T203SW
Backing Plate with Extraction Holes
Backing Plate with Extraction Holes
BP11T204SW
Backing Plate with Extraction Holes
Shaft Size  N/A 1 15/16 in N/A 2 in N/A 50 mm N/A 2 3/16 in N/A 2 1/4 in
Dimension G N/A 7.42 in188.4 mm N/A 7.42 in188.4 mm N/A 7.42 in188.4 mm N/A 8.47 in215.1 mm N/A 8.47 in215.1 mm
Dimension F N/A 5.5 in139.7 mm N/A 5.5 in139.7 mm N/A 5.5 in139.7 mm N/A 6.19 in157.2 mm N/A 6.19 in157.2 mm
Dimension E1 N/A 4.38 in111.1 mm N/A 4.38 in111.1 mm N/A 4.38 in111.1 mm N/A 4.88 in123.8 mm N/A 4.88 in123.8 mm
Dimension E2 N/A 4.07 in103.3 mm N/A 4.07 in103.3 mm N/A 4.07 in103.3 mm N/A 4.51 in114.5 mm N/A 4.51 in114.5 mm
Dimension BC1 N/A 6.19 in157.1 mm N/A 6.19 in157.1 mm N/A 6.19 in157.1 mm N/A 6.89 in175.1 mm N/A 6.89 in175.1 mm
Dimension BC2 N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 6.38 in161.9 mm N/A 6.38 in161.9 mm
Dimension J N/A 0.53 in13.5 mm N/A 0.53 in13.5 mm N/A 0.53 in13.5 mm N/A 0.66 in16.7 mm N/A 0.66 in16.7 mm
Weight N/A 5.5 lb2.40 Kg N/A 5.5 lb2.40 Kg N/A 5.5 lb2.40 Kg N/A 6.9 lb3.1 Kg N/A 6.9 lb3.1 Kg
Bolt Size N/A 1/2 in12 mm N/A 1/2 in12 mm N/A 1/2 in12 mm N/A 5/8 in16 mm N/A 5/8 in16 mm