Print Back
Made from mild steel and designed to work with our set screw and eccentric locking square flange blocks; these backing plates use dual Teflon® seals to eliminate contamination into the flange side of the housing.
BP-Steel-Backing-Plate
BP Backing Plate
Unit of Measure
Items BP-Steel-Backing-Plate
BP10T115S
BP Backing Plate
BP-Steel-Backing-Plate
BP10T200S
BP Backing Plate
BP-Steel-Backing-Plate
BP10T050S
BP Backing Plate
BP-Steel-Backing-Plate
BP11T203S
BP Backing Plate
BP-Steel-Backing-Plate
BP11T204
BP Backing Plate
Shaft Size  N/A 1 15/16 in N/A 2 in N/A 50 mm N/A 2 3/16 in N/A 2 1/4 in
Dimension F N/A 5.5 in139.7 mm N/A 5.5 in139.7 mm N/A 5.5 in139.7 mm N/A 6.19 in157.2 mm N/A 6.19 in157.2 mm
Dimension E1 N/A 4.38 in111.1 mm N/A 4.38 in111.1 mm N/A 4.38 in111.1 mm N/A 4.88 in123.8 mm N/A 4.88 in123.8 mm
Dimension E2 N/A 4.07 in103.3 mm N/A 4.07 in103.3 mm N/A 4.07 in103.3 mm N/A 4.51 in114.5 mm N/A 4.51 in114.5 mm
Dimension BC1 N/A 6.19 in157.1 mm N/A 6.19 in157.1 mm N/A 6.19 in157.1 mm N/A 6.89 in175.1 mm N/A 6.89 in175.1 mm
Dimension BC2 N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 5.75 in146.1 mm N/A 6.38 in161.9 mm N/A 6.38 in161.9 mm
Dimension J N/A 0.53 in13.5 mm N/A 0.53 in13.5 mm N/A 0.53 in13.5 mm N/A 0.66 in16.7 mm N/A 0.66 in16.7 mm
Weight N/A 4.5 lb2.00 Kg N/A 4.5 lb2.00 Kg N/A 4.5 lb2.00 Kg N/A 6.10 lb2.8 Kg N/A 6.10 lb2.8 Kg
Bolt Size N/A 1/2 in12 mm N/A 1/2 in12 mm N/A 1/2 in12 mm N/A 5/8 in16 mm N/A 5/8 in16 mm