| Items |
CS11STEEL Steel Closed End Cover |
CS12STEEL Steel Closed End Cover |
CS14STEEL Steel Closed End Cover |
CS16STEEL Steel Closed End Cover |
CS19STEEL Steel Closed End Cover |
|||||
| Type | N/A Closed | |||||||||
| Outside Diameter | N/A 3.96 in100.6 mm | N/A 4.3 in109.2 mm | N/A 4.69 in119.1 mm | N/A 5.08 in129 mm | N/A 7 in177.8 mm | |||||
| Width | N/A 1.95 in49.5 mm | N/A 1.79 in45.5 mm | N/A 2.19 in55.6 mm | N/A 2.19 in55.6 mm | N/A 2.57 in65.3 mm | |||||
| Dimension F | N/A 3.53 in89.70 mm | N/A 3.88 in98.6 mm | N/A 4.08 in103.6 mm | N/A 4.57 in116.1 mm | N/A 5.49 in139.4 mm | |||||
|
|
||||||||||