Print Back
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Open-Steel-Teflon-Sealed-Secondary-Cover
Unit of Measure
Items Open-Steel-Teflon-Sealed-Secondary-Cover
CV11T115S
Steel Open End Cover with T Seal
Open-Steel-Teflon-Sealed-Secondary-Cover
CV11T050S
Steel Open End Cover with T Seal
Open-Steel-Teflon-Sealed-Secondary-Cover
CV11T200S
Steel Open End Cover with T Seal
Open-Steel-Teflon-Sealed-Secondary-Cover
CV12T055S
Steel Open End Cover with T Seal
Open-Steel-Teflon-Sealed-Secondary-Cover
CV12T203S
Steel Open End Cover with T Seal
Type N/A Open
Shaft Size  N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 55 mm N/A 2 3/16 in
Outside Diameter N/A 3.96 in100.6 mm N/A 3.96 in100.6 mm N/A 3.96 in100.6 mm N/A 4.3 in109.2 mm N/A 4.3 in109.2 mm
Width N/A 1.36 in34.5 mm N/A 1.36 in34.5 mm N/A 1.36 in34.5 mm N/A 1.3 in33 mm N/A 1.3 in33 mm
Dimension F N/A 3.53 in89.7 mm N/A 3.53 in89.7 mm N/A 3.53 in89.7 mm N/A 3.88 in98.6 mm N/A 3.88 in98.6 mm