Items |
UFP035MM UFP Backing Plate |
UFP107 UFP Backing Plate |
UFP108 UFP Backing Plate |
UFP111 UFP Backing Plate |
UFP040MM UFP Backing Plate |
|||||
Shaft Size | N/A 35 mm | N/A 1 7/16 in | N/A 1 1/2 in | N/A 1 11/16 in | N/A 40 mm | |||||
Dimension A1 | N/A 0.2 in5.1 mm | |||||||||
Dimension A2 | N/A 0.5 in12.7 mm | N/A 0.5 in12.7 mm | N/A 0.5 in12.7 mm | N/A 0.55 in14 mm | N/A 0.55 in14 mm | |||||
Dimension C | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | N/A 4.17 in105.9 mm | N/A 4.17 in105.9 mm | |||||
|