Items |
![]() CS08FB Urethane Closed End Cover - Powder Coating Finish |
![]() CS09FB Urethane Closed End Cover - Powder Coating Finish |
![]() CS10FB Urethane Closed End Cover - Powder Coating Finish |
![]() CS11FB Urethane Closed End Cover - Powder Coating Finish |
![]() CS13FB Urethane Closed End Cover - Powder Coating Finish |
|||||
Type | N/A Closed | |||||||||
Dimension A | N/A 3.21 in81.5 mm | N/A 3.41 in86.6 mm | N/A 3.62 in91.9 mm | N/A 4.01 in101.9 mm | N/A 4.7 in119.4 mm | |||||
Dimension B | N/A 3.02 in76.7 mm | N/A 3.21 in81.6 mm | N/A 3.41 in86.6 mm | N/A 3.81 in96.6 mm | N/A 4.35 in110.5 mm | |||||
Dimension C1 | N/A 1.25 in31.6 mm | N/A 1.25 in31.6 mm | N/A 1.25 in31.6 mm | N/A 1.25 in31.6 mm | N/A 1.08 in27.3 mm | |||||
|