Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Closed-End-Ureathane-Secondary-Cover
Urethane Closed Cover
Unit of Measure
Items Closed-End-Ureathane-Secondary-Cover
CS08
Urethane Closed End Cover
Closed-End-Ureathane-Secondary-Cover
CS09
Urethane Closed End Cover
Closed-End-Ureathane-Secondary-Cover
CS10
Urethane Closed End Cover
Closed-End-Ureathane-Secondary-Cover
CS11
Urethane Closed End Cover
Closed-End-Ureathane-Secondary-Cover
CS12V
Urethane Closed End Cover
Type N/A Closed
Dimension A N/A 3.21 in81.5 mm N/A 3.41 in86.6 mm N/A 3.62 in91.9 mm N/A 4.01 in101.9 mm N/A 4.35 in110.5 mm
Dimension B N/A 3.02 in76.7 mm N/A 3.21 in81.6 mm N/A 3.41 in86.6 mm N/A 3.81 in96.6 mm N/A 4.16 in105.6 mm
Dimension C1 N/A 1.25 in31.6 mm