Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Open-End-Urethane-Secondary-Cover
Urethane Open DR Cover
Unit of Measure
Items Open-End-Urethane-Secondary-Cover
CVDR11-115
Urethane Open End Cover with DR Seal
Open-End-Urethane-Secondary-Cover
CVDR11-200
Urethane Open End Cover with DR Seal
Open-End-Urethane-Secondary-Cover
CVDR11-050MM
Urethane Open End Cover with DR Seal
Open-End-Urethane-Secondary-Cover
CVDR12-203
Urethane Open End Cover with DR Seal
Open-End-Urethane-Secondary-Cover
CVDR12-204
Urethane Open End Cover with DR Seal
Type N/A Open
Shaft Size  N/A 1 15/16 in N/A 2 in N/A 50 mm N/A 2 3/16 in N/A 2 1/4 in
Dimension A N/A 4.01 in101.9 mm N/A 4.01 in101.9 mm N/A 4.01 in101.9 mm N/A 4.35 in110.5 mm N/A 4.35 in110.5 mm
Dimension B N/A 3.81 in96.6 mm N/A 3.81 in96.6 mm N/A 3.81 in96.6 mm N/A 4.16 in105.6 mm N/A 4.16 in105.6 mm
Dimension C1 N/A 1.25 in31.6 mm
Dimension C2 N/A 1.35 in34.2 mm