Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Urethane Open End Cover with VR Seal
Urethane Open VR Cover
Unit of Measure
Items Urethane Open End Cover with VR Seal
CVVR11
Urethane Open End Cover with VR Seal
Urethane Open End Cover with VR Seal
CVVR12
Urethane Open End Cover with VR Seal
Urethane Open End Cover with VR Seal
CVVR14
Urethane Open End Cover with VR Seal
Urethane Open End Cover with VR Seal
CVVR16
Urethane Open End Cover with VR Seal
Urethane Open End Cover with VR Seal
CVVR19
Urethane Open End Cover with VR Seal
Type N/A Open
Shaft Sizes N/A (1-15/16", 2") 50mm N/A (2-3/16”, 2-1/4”) 55mm N/A (2-7/16”, 2-1/2”) (60mm, 65mm) N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) N/A (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm)
Dimension A N/A 4.61 in117.1 mm N/A 4.96 in126 mm N/A 5.2 in132.1 mm N/A 5.59 in142 mm N/A 6.62 in168.1 mm
Dimension B N/A 3.81 in96.8 mm N/A 4.16 in105.7 mm N/A 4.57 in116.1 mm N/A 4.84 in122.9 mm N/A 5.87 in149.1 mm
Dimension C1 N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1.08 in27.4 mm N/A 1.3 in33 mm N/A 1.53 in38.9 mm
Dimension C2 N/A 1.6 in40.6 mm N/A 1.6 in40.6 mm N/A 1.43 in36.3 mm N/A 1.73 in44 mm N/A 1.96 in50 mm