Items |
![]() CJDR035MMFB Urethane Open End Cover - Powder Coating Finish |
![]() CJDR107FB Urethane Open End Cover - Powder Coating Finish |
![]() CJDR108FB Urethane Open End Cover - Powder Coating Finish |
![]() CJDR111FB Urethane Open End Cover - Powder Coating Finish |
![]() CJDR040MMFB Urethane Open End Cover - Powder Coating Finish |
|||||
Type | N/A Open | |||||||||
Shaft Sizes | N/A 35 | N/A 1 7/16 | N/A 1 1/2 | N/A 1 11/16 | N/A 40 | |||||
Dimension A | N/A 3.82 in97 mm | N/A 3.82 in97 mm | N/A 3.82 in97 mm | N/A 4.01 in101.9 mm | N/A 4.01 in101.9 mm | |||||
Dimension B | N/A 3.02 in76.7 mm | N/A 3.02 in76.7 mm | N/A 3.02 in76.7 mm | N/A 3.21 in81.6 mm | N/A 3.21 in81.6 mm | |||||
Dimension C1 | N/A 1.25 in31.8 mm | |||||||||
Dimension C2 | N/A 1.35 in34.3 mm | |||||||||
|