Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
24024EJW33VSL609_ASM-cutaway-right-angle-view
SRB EJ Line Drawing
Unit of Measure
Items 24024EJW33VSL609_ASM-cutaway-right-angle-view
22205EJW33VSL609
Spherical Roller Bearings - Solid Lube
24024EJW33VSL609_ASM-cutaway-right-angle-view
22205EJW33C3VSL609
Spherical Roller Bearings - Solid Lube
24024EJW33VSL609_ASM-cutaway-right-angle-view
22206EJW33VSL609
Spherical Roller Bearings - Solid Lube
24024EJW33VSL609_ASM-cutaway-right-angle-view
22206EJW33C3VSL609
Spherical Roller Bearings - Solid Lube
24024EJW33VSL609_ASM-cutaway-right-angle-view
21306EJW33C3VSL609
Spherical Roller Bearings - Solid Lube
UPC Code N/A
Design Unit N/A Metric
d - Bore N/A 25 mm N/A 25 mm N/A 30 mm N/A 30 mm N/A 30 mm
D - Outer Diameter N/A 52 mm2.0472 in N/A 52 mm2.0472 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 72 mm2.8346 in
B' - Inner Ring Width N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 19 mm0.7480 in
B - Outer Ring Width N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 19 mm0.748 in
Bore_Taper N/A
R - Inner Ring "To Clear" Radius1 N/A 1 mm0.040 in
r - Outer Ring "To Clear" Radius2 N/A 1 mm0.040 in
da - Inner Ring Backing Diameter N/A 30.000 mm1.200 in N/A 30.000 mm1.200 in N/A 38.000 mm1.500 in N/A 38.000 mm1.500 in N/A 41 mm1.600 in
Da - Outer Ring Backing Diameter N/A 47.000 mm1.9000 in N/A 47.000 mm1.9000 in N/A 56 mm2.200 in N/A 56 mm2.200 in N/A 64 mm2.500 in
C0 - Static Radial Rating N/A 50600 N11400 lbf N/A 50600 N11400 lbf N/A 67400 N15200 lbf N/A 67400 N15200 lbf N/A 70300 N15800 lbf
C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43100 N9690 lbf N/A 43100 N9690 lbf N/A 60800 N13700 lbf N/A 60800 N13700 lbf N/A 56500 N12700 lbf
e - ISO Factor3 N/A 0.34 N/A 0.34 N/A 0.31 N/A 0.31 N/A 0.26
Y0 - ISO Factor4 N/A 1.96 N/A 1.96 N/A 2.1 N/A 2.1 N/A 2.54
Y1 - ISO Factor5 N/A 2 N/A 2 N/A 2.15 N/A 2.15 N/A 2.6
Y2 - ISO Factor6 N/A 2.98 N/A 2.98 N/A 3.2 N/A 3.2 N/A 3.87
Reference Thermal Speed Rating (Grease) N/A
Reference Thermal Speed Rating (Oil)7 N/A
Cg - Geometry Factor8 N/A 0.0325 N/A 0.0325 N/A 0.0368 N/A 0.0368 N/A 0.0405
Bearing Weight N/A
Cage Type N/A EJ
Cage Material N/A Steel
Superseded Part N/A
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.