Items |
![]() 22206EM Spherical Roller Bearings - Brass Cage |
![]() 22206EMC3 Spherical Roller Bearings - Brass Cage |
![]() 22206EMW33 Spherical Roller Bearings - Brass Cage |
![]() 22206EMW33C3 Spherical Roller Bearings - Brass Cage |
![]() 22207EMW33 Spherical Roller Bearings - Brass Cage |
|||||
Design Unit | N/A Metric | |||||||||
d - Bore | N/A 30 mm | N/A 30 mm | N/A 30 mm | N/A 30 mm | N/A 35 mm | |||||
D - Outer Diameter | N/A 62 mm2.4409 in | N/A 62 mm2.4409 in | N/A 62 mm2.4409 in | N/A 62 mm2.4409 in | N/A 72 mm2.8346 in | |||||
B' - Inner Ring Width | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 23 mm0.9055 in | |||||
B - Outer Ring Width | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 23 mm0.9055 in | |||||
Bore_Taper | N/A | |||||||||
R - Inner Ring "To Clear" Radius1 | N/A 1 mm0.040 in | |||||||||
r - Outer Ring "To Clear" Radius2 | N/A 1 mm0.040 in | |||||||||
da - Inner Ring Backing Diameter | N/A 38.000 mm1.500 in | N/A 38.000 mm1.500 in | N/A 38.000 mm1.500 in | N/A 38.000 mm1.500 in | N/A 45.000 mm1.800 in | |||||
Da - Outer Ring Backing Diameter | N/A 56 mm2.200 in | N/A 56 mm2.200 in | N/A 56 mm2.200 in | N/A 56 mm2.200 in | N/A 65.00 mm2.600 in | |||||
C0 - Static Radial Rating | N/A 64300 N14400 lbf | N/A 64300 N14400 lbf | N/A 64300 N14400 lbf | N/A 64300 N14400 lbf | N/A 86500 N19400 lbf | |||||
C1(2) - Dynamic Radial Rating (Two-Rows) | N/A 56800 N12800 lbf | N/A 56800 N12800 lbf | N/A 56800 N12800 lbf | N/A 56800 N12800 lbf | N/A 82000 N18500 lbf | |||||
e - ISO Factor3 | N/A 0.31 | |||||||||
Y0 - ISO Factor4 | N/A 2.1 | N/A 2.1 | N/A 2.1 | N/A 2.1 | N/A 2.16 | |||||
Y1 - ISO Factor5 | N/A 2.15 | N/A 2.15 | N/A 2.15 | N/A 2.15 | N/A 2.21 | |||||
Y2 - ISO Factor6 | N/A 3.2 | N/A 3.2 | N/A 3.2 | N/A 3.2 | N/A 3.29 | |||||
Reference Thermal Speed Rating (Grease) | N/A 7900 rpm | N/A 7900 rpm | N/A 7900 rpm | N/A 7900 rpm | N/A 7000 rpm | |||||
Reference Thermal Speed Rating (Oil)7 | N/A 9900 rpm | N/A 9900 rpm | N/A 9900 rpm | N/A 9900 rpm | N/A 8700 rpm | |||||
Cg - Geometry Factor8 | N/A 0.0368 | N/A 0.0368 | N/A 0.0368 | N/A 0.0368 | N/A 0.041 | |||||
Bearing Weight | N/A 0.3 Kg0.6 lb | N/A 0.3 Kg0.6 lb | N/A 0.3 Kg0.6 lb | N/A 0.3 Kg0.6 lb | N/A 0.4 Kg1 lb | |||||
Cage Type | N/A EM | |||||||||
Cage Material | N/A Brass | |||||||||
Superseded Part | N/A 22206YM | N/A 22206YMC3 | N/A 22206YMW33 | N/A 22206YMW33C3 | N/A 22207YMW33 | |||||
|