Print Back
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled
Flange Units - Line Drawing
Unit of Measure
Items timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled
LSE103BXHF
Split Cylindrical Roller Bearing Light Series Flange Unit
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled
LSE103BRHF
Split Cylindrical Roller Bearing Light Series Flange Unit
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled
LSE103BXHFKPS
Split Cylindrical Roller Bearing Light Series Flange Unit
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled
LSE103BRHFKPS
Split Cylindrical Roller Bearing Light Series Flange Unit
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled
LSE103BXHFRSS
Split Cylindrical Roller Bearing Light Series Flange Unit
Shaft Size N/A 1 3/16 in
Seal Type N/A Felt Seal N/A Felt Seal N/A Kevlar Packing Seal N/A Kevlar Packing Seal N/A Viton Single Lip
Bearing Type N/A Split Cylindrical Expansion Type N/A Split Cylindrical Retained Type N/A Split Cylindrical Expansion Type N/A Split Cylindrical Retained Type N/A Split Cylindrical Expansion Type
Support Type N/A Round Flange
Series Type N/A Light Series
Bolt Size N/A 4 x M12
Dimension T N/A 8 in204 mm
Dimension R N/A 6.5 in164 mm
Dimension P N/A 0.5 in13 mm
Dimension H N/A 2 in51 mm
Dimension N N/A 4.687 in119.06 mm
Dimension V N/A 0.1 in3 mm
Dimension L N/A 3.7 in93 mm
Cr - Dynamic Load Rating N/A 14613 lbf65000 N
Cor - Static Load Rating N/A 15287 lbf68000 N
Ca - Axial Load Rating N/A N/A 719.38 lbf3200 N N/A N/A 719.38 lbf3200 N N/A
Maximum Speed N/A 5400 rpm
Bearing Number N/A LSE103BX N/A LSE103BR N/A LSE103BX N/A LSE103BR N/A LSE103BX
Housing N/A LSE103HX N/A LSE103HR N/A LSE103HX N/A LSE103HR N/A LSE103HX