| Items |
MSE111BXHF Split Cylindrical Roller Bearing Medium Series Flange Unit |
MSE111BRHF Split Cylindrical Roller Bearing Medium Series Flange Unit |
MSE111BXHFKPS Split Cylindrical Roller Bearing Medium Series Flange Unit |
MSE111BRHFKPS Split Cylindrical Roller Bearing Medium Series Flange Unit |
MSE111BXHFRSS Split Cylindrical Roller Bearing Medium Series Flange Unit |
|||||
| Shaft Size | N/A 1 11/16 in | |||||||||
| Seal Type | N/A Felt Seal | N/A Felt Seal | N/A Kevlar Packing Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | |||||
| Bearing Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | |||||
| Support Type | N/A Round Flange | |||||||||
| Series Type | N/A Medium Series | |||||||||
| Bolt Size | N/A 4 x M12 | |||||||||
| Dimension T | N/A 10.2 in260 mm | |||||||||
| Dimension R | N/A 8.6 in218 mm | |||||||||
| Dimension P | N/A 0.6 in16 mm | |||||||||
| Dimension H | N/A 2.6 in67 mm | |||||||||
| Dimension N | N/A 6.571 in166.96 mm | |||||||||
| Dimension V | N/A 0.1 in3 mm | |||||||||
| Dimension L | N/A 4.8 in123 mm | |||||||||
| Cr - Dynamic Load Rating | N/A 27202 lbf121000 N | |||||||||
| Cor - Static Load Rating | N/A 28551 lbf127000 N | |||||||||
| Ca - Axial Load Rating | N/A | N/A 1394 lbf6200 N | N/A | N/A 1394 lbf6200 N | N/A | |||||
| Maximum Speed | N/A 4350 rpm | |||||||||
| Bearing Number | N/A MSE111BX | N/A MSE111BR | N/A MSE111BX | N/A MSE111BR | N/A MSE111BX | |||||
| Housing | N/A MSE111HX | N/A MSE111HR | N/A MSE111HX | N/A MSE111HR | N/A MSE111HX | |||||
|
|
||||||||||